TIDA-01227

High Voltage Stepper Driver Reference Design

TIDA-01227

Design files

Overview

The TIDA-01227 reference design is a 15 V to 70 V stepper motor controller for bipolar applications. The design uses Texas Instrument’s DRV8711 Bipolar Stepper Motor Controller gate driver, CSD19538Q3A 100V, N-Channel NexFET Power MOSFET s, CSD17483F4 30V, N-Channel FemtoFET™ MOSFET, MSP430G2553 MCU, LM5107 100V / 1.4-A Peak Half Bridge Gate Driver, and LM5017 12 V buck converter. The focus of this design is to demonstrate use of the DRV8711 stepper motor controller to control stepper motors at voltages higher than 60V. The DRV8711 operates at 12V while using additional circuitry to convert to the high voltage control signals.

Features
  • 15 V to 70 V input voltage range
  • 2 A RMS, 3 A peak output current capability
  • Designed to use Launchpad and Boost-DRV8711 software
  • Board size is 2.3 inches by 2.25 inches
  • Onboard 12 V, 0.6 A buck converter
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCR6A.PDF (5499 K)

Reference design overview and verified performance test data

TIDRQE9.PDF (579 K)

Detailed schematic diagram for design layout and components

TIDRQF0.PDF (70 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQF1.PDF (409 K)

Detailed overview of design layout for component placement

TIDRQF3.ZIP (10748 K)

Files used for 3D models or 2D drawings of IC components

TIDCDA9.ZIP (1908 K)

Design file that contains information on physical board layer of design PCB

TIDRQF2.PDF (1947 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Half-bridge drivers

LM51071.4-A, 100-V half bridge gate driver with 8-V UVLO

Data sheet: PDF | HTML
MOSFETs

CSD17483F430-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD19538Q3A100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 61 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High-Voltage Stepper Reference Design Using DRV8711 (Rev. A) Mar. 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos