Ultra-Small, Flexible LED Expansion Reference Design
TIDA-01233
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This document focuses on two reference designs using the SN74HC595B 8-bit Shift Register with 3-State Output Registers and the SN74LVC244A Octal Buffer with 3-State Outputs, each used to expand three general purpose outputs on a microcontroller to eight or more general purpose outputs. Both devices are available in the ultra-small X2SON package. The Seven Segment Driver Reference Design focuses on individually controlling the eight LEDs in seven-segments with hardware that fits underneath the display module. This 8×8 LED Matrix Reference Design focuses on driving 64 LEDs arranged as an 8×8 matrix display that could be panelized to create larger displays.

Features
  • Wide voltage supply range of 2 V to 3.6 V
  • Expands 3 general purpose output pins to 64+outputs
  • Allows custom character displays on sevensegments
  • Indefinitely expandable to additional sevensegments
  • 8×8 LED Matrix with expandable outputs
  • Compatible with 2.5-V and 3.3-V standard logic outputs 

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN74HC595B  8-Bit Shift Registers With 3-State Output  Flip-flop/latch/register  Sample & Buy Not Available
SN74LVC244A  Octal Buffer/Driver With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74HC595B Download Download
SN74LVC244A Download Download
Download Download
Download Download
(GQN) | 20 Download -
Download Download
Download Download
Download Download
Download Download
Download -
(ZQN) | 20 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (2)
Title Type Size (KB) Date
PDF 2592 01 Nov 2016
PDF 1125 15 Feb 2016
User guides (1)
Title Type Size (KB) Date
PDF 11163 20 Jul 2016
Design files (6)
Title Type Size (KB) Date
ZIP 897 29 Nov 2016
ZIP 2163 29 Nov 2016
PDF 3248 29 Nov 2016
PDF 634 29 Nov 2016
PDF 215 29 Nov 2016
PDF 824 29 Nov 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles