Proximity Switch With CapTIvate Teach Button Reference Design
TIDA-01239
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates the implementation of a capacitive touch button using an MSP430™ MCU with CapTIvate™ technology in an ultra-small 3.5-mm width PCB. This button is commonly used as a set button in proximity switches. In combination with the highly integrated IO-Link PHY, a flexible output, either PNP or NPN, is realized. This SIO stage protects against reverse polarity, ESD, EFT, and surge, allowing the design to meet IEC 61000-4 standards. The Hall sensor with an analog output signal enables flexible usage by touching the distance of the magnetic object with the capacitive touch button. The analog signal is captured by the integrated ADC of the MCU.

Features
  • Capacitive Touch Button With CapTIvate Technology:
    • Support for Touch Through Metal and Water Rejection Designs
    • Self and Mutual Capacitance Electrodes
    • Enables Increased immunity to Power Line, RF, and Other Environmental Noise
  • Highly Integrated Output Driver:
    • NPN, PNP, IO-Link (Optional)
    • 3.3-V or 5.0-V LDO; 20 mA
    • Reverse Polarity Protection
    • ESD, EFT, and Surge Protection According to IEC 61000-4
    • 50- to 350-mA Configurable Output Current Limit
  • 3.5mm width PCB

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV5053  High voltage (up to 38V), linear hall effect sensor  Magnetic sensors  Sample & Buy View Design Kits & Evaluation Modules
MSP430FR2633  Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TIOL111  IO-Link device transceiver with integrated surge protection  Interface  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV5053 Download Download
Download
MSP430FR2633 Download -
Download -
Download Download
TIOL111 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1862 09 Aug 2017
Design files (6)
Title Type Size (KB) Date
ZIP 630 09 Aug 2017
ZIP 682 09 Aug 2017
PDF 665 09 Aug 2017
PDF 99 09 Aug 2017
PDF 65 09 Aug 2017
PDF 471 09 Aug 2017
Related Tools & Software

Reference Designs (2)

Name Part Number Tool Type
IO-Link Firmware Update Reference Design Leveraging MSP430 FRAM Technology  TIDA-00461  Reference design 
Smart Solenoid Driver with Predictive Maintenance Reference Design  TIDA-01250  Reference design 

Hardware development (1)

Name Part Number Tool Type
MSP CapTIvate MCU Development Kit  MSP-CAPT-FR2633  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles