USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

(ACTIVE) TIDA-01243

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The USB Type-C™ and Power Delivery (PD) minidock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power, and video.  The EVM has a small 2 inch by 4 inch  form factor and supports  both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI.

Features
  • DisplayPort™ to HDMI
  • Bi-Directional Power Capabilities
  • DRP Full-Featured USB-C & PD Port
  • Dual Video (up to 4K) via HDMI or miniDP
  • Flash Update over Type-C

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

USB-CTM-MINIDK-EVM:
USB Type-C Minidock Board With Video and Charging Support Evaluation Module

$499.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (20)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87501L  CSD87501L 30-V Dual N-Channel Common Drain NexFET™ Power MOSFET  Power MOSFET  Sample & Buy View Design Kits & Evaluation Modules
HD3SS3212  USB 3.1 Two Channel Differential 2:1/1:2 10Gbps Mux/Demux Switch  USB  Sample & Buy View Design Kits & Evaluation Modules
HD3SS460  USB Type-C Alternate Mode 4x6 Differential Switch  USB  Sample & Buy View Design Kits & Evaluation Modules
PCM2707C  Stereo Audio DAC with Full Speed USB Interface, Single-Ended Headphone Output, and S/PDIF  Audio Converters  Sample & Buy View Design Kits & Evaluation Modules
TLV3012  Nanopower, 1.8V, SOT23 Push-Pull Comparator with Voltage Reference  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPD13S523  13-Channel HDMI Port Solution With ESD Protection and Current-Limit Load Switch  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPD4E05U06  4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPD6E05U06  6-Channel Ultra-Low-Capacitance IEC ESD Protection Diodes  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2013A  2.6A, 2.7 to 5.5V Single High-Side MOSFET Switch IC, No Fault Reporting, Active-Low Enable  Integrated Load Switches  Sample & Buy View Design Kits & Evaluation Modules
TPS2500  Integrated USB Power Switch with Boost Converter  USB Power and Charging Port Controllers  Sample & Buy View Design Kits & Evaluation Modules
TPS25910  20V, 6.5A, 30mΩ eFuse with Adjustable +/-15% Accurate Current Limit  Protection, Monitoring and Hot Swap  Sample & Buy View Design Kits & Evaluation Modules
TPS3831  150-nA, Ultralow Power, Supply Voltage Monitor  Power Management  Sample & Buy Not Available
TPS53318  High-Efficiency 8-A Synchronous Buck Converter with Eco-mode ™  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54331  3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54332  3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS65982  USB Type-C™ and USB PD Controller Power Switch and High-Speed Multiplexer  USB  Sample & Buy View Design Kits & Evaluation Modules
TPS65986  USB Type-C™ and USB PD Controller and Power Switch  USB  Sample & Buy View Design Kits & Evaluation Modules
TUSB321  USB Type-C Configuration Channel Logic and Port Control with VCONN  USB  Sample & Buy View Design Kits & Evaluation Modules
TUSB3410  UART/I2C/IrDA Serial Port to USB Bridge  USB  Sample & Buy View Design Kits & Evaluation Modules
TUSB8041  4-Port SuperSpeed 5.0 Gbps USB 3.0 Hub  USB  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1802 12 Jan 2017
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2535 08 Aug 2016 1,929
PDF 5433 05 Aug 2016 1,205
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 1090 08 Aug 2016 703
ZIP 322 08 Aug 2016 330
PDF 6521 08 Aug 2016 266
PDF 198 08 Aug 2016 172
PDF 92 08 Aug 2016 1,172
PDF 5662 08 Aug 2016 3,048
Related Tools & Software

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
USB Type-C™ Minidock Board With Video and Charging Support Evaluation Module  USB-CTM-MINIDK-EVM  Evaluation Modules & Boards 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs