CISPR 25 Class 4 Automotive Dual Remote and Local USB Port Reference Design
TIDA-01253
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This automotive media port design allows customers to accelerate media port systems by taking advantage of a complete reference design comprising analog AEC-100-qualified integrated circuits (ICs). The reference design is specified for automotive media ports that require both local-port and remote-port support utilizing the USB BC1.2 specification. This design creates a robust, flexible solution which allows the system to charge both ports simultaneously while still accounting for voltage droop on a remote port.

Features
  • LM74610-Q1 smart diode emulates ideal diode rectifier and protects downstream devices in case of reverse polarity
  • TPS254900 and TPS2511 provide remote port and local port negotiation over D+/D– lines, respectively, to enable charging of either cable compensated or typical local port
  • Components in system provide short-to-battery protection and oad dump protection against input transients up to 40V
  • Automotive grade LMS3635-Q1 optimizes power supply through adjustable switching frequencies outside of AM and FM band operation and supports both ports by providing up to 5.5A continuous current without requiring external diodes or MOSFETs

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM358  Dual standard operational amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
LM74610-Q1  0.48-V to 42-V, zero IQ automotive ideal diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
LMS3655-Q1  3.5A /5.5A, 36V Synchronous, 400kHz, Step-Down Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS2511  USB dedicated charging port controller and 2.2A power switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS254900-Q1  Automotive USB Charge port controller with short to BATT protection and droop compensation  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM358 Download Download
Download
Download Download
Download -
Download Download
LM74610-Q1 Download Download
LMS3655-Q1 Download Download
TPS2511 Download Download
TPS254900-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5783 22 Nov 2016
Design files (6)
Title Type Size (KB) Date
ZIP 1438 18 Dec 2017
ZIP 5826 18 Dec 2017
PDF 633 18 Dec 2017
PDF 86 18 Dec 2017
PDF 56 18 Dec 2017
PDF 139 18 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles