Configurable Stepper Driver for HVAC Louver and Motor Control Reference Design TIDA-01329 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides a flexible stepper motor system designed to drive up to two stepper motors, or 8 peripherals, while reducing the number of GPIOs needed from the host controller reducing overall cost. The system is suitable for applications requiring stepper motors or coils up to 50V, and a max current of 2.5A (with all channels  enabled). This design features multiple configurations for outputs, allowing multiple peripherals to be driven (i.e. 1 motor, 1 buzzer, 1 relay, and 2 LEDs). It is adaptable to automated louver control in Heating Ventilation and Air Conditioning (HVAC) systems as well as control of relays, buzzers, and LEDs. This concept could also be more broadly expanded to drive any number of channels for other building automation designs including louver control in smart ventilation systems, automated window blind tilting, as well as pan and tilt control for IP cameras.

Features
  • Subsystem Adaptable to a Wide Range of Building Automation Applications
  • Only 3 GPIO Pins Required to Drive Any Multiple of 8 Channels
  • Expandable to Desired Number of Drive Channels
  • Adaptable across a wide range of drive applications - stepper motors, relays, LEDs
  • High-Voltage (up to 50V), High-Current (up to 500mA per channel) drive outputs

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BOOSTXL-ULN2003 :
Dual Stepper Motor Driver Boosterpack featuring ULN2003 and CSD17571Q2 NexFET™ - BOOSTXL-ULN2003

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17571Q2  30V, N ch NexFET MOSFET™, single SON2x2, 29mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
MSP430F5529  25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/14 Channel ADC, 32BIT HW Multiplier  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
SN74HC595  8-Bit Shift Registers With 3-State Output Registers  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
ULN2003A  High-Voltage, High-Current Darlington Transistor Arrays  Power switches  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17571Q2 WSON (DQK)| 6 Download Download
MSP430F5529 Download Download
SN74HC595 Download Download
Download Download
Download Download
Download Download
Download Download
Download Download
ULN2003A Download Download
Download -
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1424 23 Sep 2016
Design files (6)
Title Type Size (KB) Date
ZIP 672 29 Sep 2016
ZIP 589 29 Sep 2016
PDF 1321 29 Sep 2016
PDF 321 29 Sep 2016
PDF 43 29 Sep 2016
PDF 278 29 Sep 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles