High-Resolution, High-SNR True Raw Data Conversion Reference Design for Ultrasound CW Doppler TIDA-01351 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01351 is a continuous wave (CW) signal conditioning subsystem for ultrasound imaging systems (64-, 128-, 192-, 256-channel ultrasound system). This design features 20-bit fully differential simultaneous sampling with true raw data available for processing. This TI Design consists of a fullydifferential signal path for I and Q channels, each using high-performance SAR analog-to-digital converters (ADCs) (ADS8900B), fully-differential precision amplifiers (THS4551), a dual low-noise, lowdropout (LDO) voltage regulator (TPS7A8801), and a precision voltage reference (REF5050). The TIDA-01351 can be interfaced with the PH1-EVM controller through the multiSPI™ digital interface, and the performance can be evaluated using a PC-based application (GUI) from any PC through the USB interface.

Features
  • Two simultaneous channels (I and Q) fully-differential signal chain providing zero-latency true raw data With SNR of 101.2dB and ENOB of 16.45
  • 8-channel summing, filtering, buffering, and gain implemented in single-stage-high-bandwidth, low-power, low-noise, single supply
  • High sampliing rate of 1 MSPS allows flexibility in post-processing to improve SNR and resolution
  • Bandpass filtering for frequency range of 50 Hz to 20 kHz
  • Operates from single 6-V power supply with total power consumption of 258 mW
  • Designed using 20-bit, 1 MSPS SAR ADC (ADS8900B) with INL of 1ppm and SNR of 104.5dB

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS8900B  20-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF5050  3 µVpp/V Noise, 3 ppm/°C Drift Precision Series Voltage Reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
THS4551  Low Noise, Precision, 150MHz, Fully Differential Amplifier  Special function amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS7A88  Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS8900B Download
OPA376 Download Download
Download Download
Download Download
REF5050 Download Download
Download Download
THS4551 Download
Download -
Download Download
TPS7A88 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 3373 29 Jun 2017
Application notes (3)
Title Type Size (KB) Date
PDF 422 20 Nov 2017
PDF 78 14 Jun 2017
PDF 410 09 Mar 2017
User guides (1)
Title Type Size (KB) Date
PDF 8399 18 Oct 2017
White papers (1)
Title Type Size (KB) Date
PDF 149 08 Nov 2016
Design files (6)
Title Type Size (KB) Date
PDF 903 31 Jul 2018
ZIP 2381 31 Jan 2017
ZIP 2265 31 Jan 2017
PDF 4318 31 Jan 2017
PDF 942 31 Jan 2017
PDF 145 31 Jan 2017
More literature (1)
Title Type Size (KB) Date
PDF 477 21 Feb 2007
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles