Electronically Commutated Motor Reference Design for HVAC Blowers with Low BOM Cost
TIDA-01353
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01353 reference design is a discrete MOSFET based three-phase ECM control module for driving brushless (BLDC) motors rated up to 375W in HVAC blower applications using a sensorless trapezoidal control method. The cycle-by-cycle overcurrent protection feature protects the power stage from over currents and the board can work up to an ambient temperature of 85°C. This design also incorporates opto-isolation for 5 preset blower speed terminals available to the user, and is a direct replacement reference design for permanent split capacitor (PSC) motors.

Features
  • On-board temperature sensing
  • Opto-coupling for circuit isolation
  • Low cost, high efficiency sensorless ECM motor controller
  • Current sensing using single shunt reistor on DC bus
  • Sensorless trapezoidal control using the TI InstaSPIN-BLDC back-EMF integration method

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMT84  1.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
MSP430F5132  25MHz MCU with Two 16-bit High Res Timers, 8KB flash, 1KB RAM, 10-bit ADC, 16-channel Comparator  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TLV316  10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPD1E10B06  Single-channel ESD in 0402 package with 10pF capacitance and 6V breakdown  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
UCC27714  High-Speed, 4-A, 600-V High-Side Low-Side Gate Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28881  700-V Lowest Quiescent Current Off-Line Switcher  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMT84 Download
Download
Download Download
MSP430F5132 Download -
Download -
Download Download
TLV316 Download
Download
TPD1E10B06 Download Download
UCC27714 Download -
UCC28881 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4316 23 Feb 2017
Design files (6)
Title Type Size (KB) Date
ZIP 1185 20 Dec 2016
ZIP 2391 20 Dec 2016
PDF 3604 20 Dec 2016
PDF 603 20 Dec 2016
PDF 85 20 Dec 2016
PDF 2672 20 Dec 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles