Analog Front-End Reference Design for Imaging Using Time-Interleaved SAR ADCs with 73dB SNR, 7.5MSPS
TIDA-01355
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- AFE Ref Design for Imaging Using Time-Interleaved SAR ADCs w/ 73dB SNR, 7.5 MSPS
(PDF 1400 KB)
07 Aug 2017
Description
This reference design demonstrates how to achieve multiple ADC interleaving with high sampling rates and good resolution at low BOM-cost. The reference design was built with electronic imaging systems in mind. High definition imaging and other high speed signal processing applications require ADCs that can achieve high resolution, high SNR, high speed and low power consumption. These requirements cannot always be met with a single chip. By interleaving multiple SAR ADCs, the design optimizes trade-offs between different ADCs in order to meet all of the system requirements.
Features
- Resolution: 14-bit
- input type: unipolar single-ended
- SNR > 73dB, ENOB: 12-bit, THD < -80dB
- Power: < 33mW
- Low latency compared to pipeline ADC-based solution
- Small form factor: 22mm x 13mm
See the Important Notice and Disclaimer covering reference designs and other TI resources.