TIDA-01370

Closed Loop Stepper Motor Reference Design With Encoder for Stall-Detection

TIDA-01370

Design files

Overview

This reference design is used for the stall-detection in a stepper motor driven by DRV8880 in the presence of a closed-loop feedback obtained with an optical rotary incremental encoder.  The reference design shows how to detect a stall using a closed-loop algorithm.

Features
  • High resolution positioning system
  • Compact design
  • Closed-loop stepper motor algorithm
  • 5-V encoder output processing
  • 2.0-A full-scale current stepper driver
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCY6.PDF (7118 K)

Reference design overview and verified performance test data

TIDRQB9.PDF (298 K)

Detailed schematic diagram for design layout and components

TIDRQC0.PDF (64 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQC1.PDF (169 K)

Detailed overview of design layout for component placement

TIDRQC3.ZIP (961 K)

Files used for 3D models or 2D drawings of IC components

TIDCDA1.ZIP (633 K)

Design file that contains information on physical board layer of design PCB

TIDRQC2.PDF (962 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Stepper motor drivers

DRV888045-V, 2-A bipolar stepper motor driver with current regulation, 1/16 microstepping & smart tune  

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6217528V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
Fixed-direction voltage translators

SN74LV4T125Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS735500-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F261716 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA

Data sheet: PDF | HTML

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Closed Loop Stepper Motor Design With Encoder for Stall-Detection Ref Design Mar. 20, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos