TIDA-01376

EMC-Compliant, Automotive LED Turn Indicator Reference Design

TIDA-01376

Design files

Overview

This automotive reference design details a solution for a turn indicator application. The automotive battery directly supplies the TPS92830-Q1 linear lightemitting-diode (LED) controller used in this design. This reference design features robust electromagnetic compatibility (EMC) performance, full protection, diagnostics and MOSFET thermal protection.

Features
  • Automotive Battery Supply
  • Meets CISPR 25 Conducted and Radiated Emission Standards and Passes ISO11452-4 BCI Test
  • LED-String Open-Circuit, Short-to-Ground, and Short-to-Battery Diagnostics With Auto Recovery
  • Fault Bus Configurable as One-Fails–All-Fail or Only-Failed-Channel-Off
  • MOSFET Thermal Protection by Using Analog Dimming Input Pin
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDG7.PDF (528 K)

Reference design overview and verified performance test data

TIDRW66.PDF (134 K)

Detailed schematic diagram for design layout and components

TIDRW67.PDF (55 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW68.PDF (102 K)

Detailed overview of design layout for component placement

TIDRW70.ZIP (392 K)

Files used for 3D models or 2D drawings of IC components

TIDCEN1.ZIP (268 K)

Design file that contains information on physical board layer of design PCB

TIDRW69.PDF (724 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92830-Q1Automotive 3-channel high-side high-power constant-current Linear LED controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide EMC-Compliant, Automotive LED Turn Indicator Reference Design Aug. 09, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos