Ultrasonic Distance Sensor with IO-Link Reference Design
TIDA-01386
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design features an ultrasonic distance sensor that fits in a M12 housing due to its high integration and an optimized layout. The design offers an IO-Link interface to communicate with the system control, which makes it industry 4.0 ready.  The purpose of ultrasonic sensors is to detect or measure distances of an object independently from their color, transparency, or surface characteristics and from the surrounding environment.Ultrasonic sensors are able to function in harsh environments such as factories and process plants.

Features
  • Small form factor:  M12
  • IO-link interface
  • Distance range: 
    • 10cm to 30cm (300kHz)
    • 30cm to 5m (58kHz)
  • Resolution:
    • ~1mm (300kHz)
    • ~1cm (58kHz)
  • Non-contact detection and measurement

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5166  3V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
MSP430FR5959  16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC , Comparator, DMA, UART/SPI/I2C, Timer  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
PGA460  Ultrasonic signal processor and transducer driver  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules
TIOL111  IO-Link device transceiver with integrated surge protection  Interface  Sample & Buy View Design Kits & Evaluation Modules
TVS3300  33-V flat-clamp surge protection device  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5166 Download Download
MSP430FR5959 Download -
Download Download
PGA460 Download
TIOL111 Download Download
TVS3300 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1693 11 Sep 2017
White papers (1)
Title Type Size (KB) Date
PDF 693 05 Oct 2017
Design files (6)
Title Type Size (KB) Date
PDF 57 17 Jan 2018
ZIP 443 27 Sep 2017
ZIP 922 27 Sep 2017
PDF 842 27 Sep 2017
PDF 135 27 Sep 2017
PDF 245 27 Sep 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles