TIDA-01386

Ultrasonic Distance Sensor with IO-Link Reference Design

TIDA-01386

Design files

Overview

This reference design features an ultrasonic distance sensor that fits in a M12 housing due to its high integration and an optimized layout. The design offers an IO-Link interface to communicate with the system control, which makes it industry 4.0 ready.  The purpose of ultrasonic sensors is to detect or measure distances of an object independently from their color, transparency, or surface characteristics and from the surrounding environment.Ultrasonic sensors are able to function in harsh environments such as factories and process plants.

Features
  • Small form factor:  M12
  • IO-link interface
  • Distance range: 
    • 10cm to 30cm (300kHz)
    • 30cm to 5m (58kHz)
  • Resolution:
    • ~1mm (300kHz)
    • ~1cm (58kHz)
  • Non-contact detection and measurement
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDB2.PDF (1693 K)

Reference design overview and verified performance test data

TIDRSX2.PDF (245 K)

Detailed schematic diagram for design layout and components

TIDRSX3A.PDF (57 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSX4.PDF (135 K)

Detailed overview of design layout for component placement

TIDRSX6.ZIP (922 K)

Files used for 3D models or 2D drawings of IC components

TIDCDW0.ZIP (443 K)

Design file that contains information on physical board layer of design PCB

TIDRSX5.PDF (842 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM51663V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq

Data sheet: PDF | HTML
IO-Link & digital I/Os

TIOL111IO-Link device transceiver with integrated surge protection

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR595916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML
Ultrasonic sensor AFEs

PGA460Ultrasonic signal processor and transducer driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Ultrasonic Distance Sensor With IO-Link Reference Design Sep. 11, 2017
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) Jun. 17, 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs Mar. 25, 2020
E-book E-book: An engineer’s guide to industrial robot designs Feb. 12, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos