CISPR 25 Class 5 Rated Dual Automotive USB Charger Reference Design With Full Front End Protection
TIDA-01388
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

TIDA-01388 is a 21 W dual automotive USB charger solution featuring complete front end protection with small size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity event and shut down appropriately.
The design accepts a wide input voltage range of 5.5 V to 36 V and regulates two outputs of 5 V@2.1 A for dual USB ports. EMI filtering circuitry is included and the design is compliant with CISPR 25 Class 5 conducted EMI standards.

Features
  • Wide Vin front end power supply for dual USB charger systems
  • Off-battery operation with reverse battery protection
  • Positive and negative transient voltage protection
  • Meet CISPR 25 Class 5 conducted EMI standards
  • Uses all AEC-Q100 qualified devices
  • Small solution size

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-01388.1
(Output Voltage 1)
Vin (Min) (V)5.5
Vin (Max) (V)36
Vout (Nom) (V)5
Iout (Max) (A)2.1
Output Power (W)10.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Integrated Switch

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMS3655-Q1  3.5A /5.5A, 36V Synchronous, 400kHz, Step-Down Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS2513A-Q1  Automotive USB Charge port dual DP/DM manager  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2561A-Q1  Automotive 0.25-2.8A, (tuned for ILIMIT=2.3 ± 0.2 A), 2.5-6.5V, 2 channel power switch, high enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMS3655-Q1 Download Download
TPS2513A-Q1 Download Download
TPS2561A-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (3)
Title Type Size (KB) Date
PDF 2662 01 Mar 2018
PDF 1204 22 Dec 2014
PDF 2162 03 Aug 2012
User guides (1)
Title Type Size (KB) Date
PDF 604 26 Oct 2017
Design files (6)
Title Type Size (KB) Date
ZIP 423 26 Oct 2017
ZIP 953 26 Oct 2017
PDF 683 26 Oct 2017
PDF 110 26 Oct 2017
PDF 62 26 Oct 2017
PDF 149 26 Oct 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles