High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01401 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This high EMC immunity reference design demonstrates a RS-485 transceiver to use on both the drive and within encoders such as: EnDat 2.2, BiSS®, Tamagawa™, etc. EMC immunity, particularly immunity against inverter switching noise, is important for position encoder feedback systems within industrial drives. This design supports a wide input voltage range (used as output voltage to the encoder) from 5 to 15 V (12 V nom) in order to meet the wide supply range of encoders. The power supply of this design includes protection against overvoltage and short circuit according to the selected encoder’s voltage range to prevent damage during a cable short. The BoosterPack™ plug-in module form factor with connector compatible to TI LaunchPad™ development kit is included for easy evaluation of EnDat, BiSS, and other systems with the C2000™ MCU. This reference design has been tested up to 100-m cable length with EnDat 2.2 encoders.

Features
  • 5-V, half-duplex RS-485 transceiver (THVD1550), 50-Mbaud, with 16-kV IEC-ESD and 4-kV EFT eliminates cost for external ESD components
  • Design achieves highest immunity within industry against IEC 61000-4-4 fast electrical transients
  • Supports 4-wire RS-485 interface standards such as EnDat2.2, BiSS or 2-wire interfaces standards such as Tamagawa™
  • Hardware can be used as both a drive and an encoder interface due to configurable clock direction
  • Designed to meet IEC 61800-3 EMC immunity

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN74LVC2T45  2-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules
THVD1550  5-V RS-485 transceiver with ±18-kV IEC ESD protection  Interface  Sample & Buy Not Available
TPS22810  18V, 3A, 79mΩ load switch with adjustable rise time, adj. quick output discharge, & thermal shutdown  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS61240  5V, 400mA, 4MHz Step-Up DC/DC Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS62162  3V-17V 1A Step-Down Converters with DCS-Control™  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74LVC2T45 Download Download
Download Download
Download -
THVD1550 Download
Download Download
TPS22810 Download -
Download Download
TPS61240 Download Download
Download -
TPS62162 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 814 27 Sep 2017
Design files (6)
Title Type Size (KB) Date
ZIP 1734 27 Sep 2017
ZIP 8439 27 Sep 2017
PDF 1302 27 Sep 2017
PDF 218 27 Sep 2017
PDF 199 27 Sep 2017
PDF 520 27 Sep 2017
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
C2000 Delfino MCU F28379D LaunchPad™ development kit  LAUNCHXL-F28379D  Development Kits 

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles