Automotive 400-W, 48-V Battery Input, 12-V Output Power Reference Design TIDA-01407 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is an automotive, 400-W, phase-shifted full-bridge converter which generates the 12-V output from a 48-V car battery. The enhanced phaseshifted full-bridge controller implements programmable delays which ensure zero voltage switching (ZVS) over a wide range of operating conditions. The output implements synchronous rectification, which enables fast transient response and a high loop bandwidth. The system regulates 12 V at no load with less than 100 mW of standby power. Pseudo isolation is achieved through a transformer to prevent the 48-V battery from being shorted to the secondary side. The half-bridge gate drivers can withstand a maximum boot voltage of 120-V DC.

Features
  • Phase shifted full bridge converter over the input voltage of 36V to 60V DC, output power up to 400W
  • Extendable to 500W with heatsinking, easy to customize per customer needs
  • Soft-switching, phase-shifted full bridge using UCC28951-Q1 analog controller, Grade 1
  • Regulated 12V output with 36V to 60V input and with <100mW standby power at no load
  • Adaptive delay control for high efficiency across load range

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC27212A-Q1  Automotive, 120-V Boot, 4-A Peak, High-Frequency High-Side and Low-Side Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC27511A-Q1  Single-Channel High-Speed Low-Side Gate Driver with 5V Negative Input Voltage Handling Ability  Gate drivers  Sample & Buy Not Available
UCC28951-Q1  Phase-shifted full-bridge controller for wide input voltage range  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC27212A-Q1 Download
UCC27511A-Q1 Download Download
UCC28951-Q1 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (2)
Title Type Size (KB) Date
PDF 935 09 Jun 2011
PDF 189 05 Sep 1999
User guides (2)
Title Type Size (KB) Date
PDF 7446 09 Jun 2017
PDF 4049 18 Dec 2013
Design files (6)
Title Type Size (KB) Date
ZIP 483 17 Jul 2017
ZIP 710 17 Jul 2017
PDF 1497 17 Jul 2017
PDF 224 17 Jul 2017
PDF 66 17 Jul 2017
PDF 244 17 Jul 2017
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles