TIDA-01412

Power Supply Reference Design for Automotive Microcontroller in Gateway and Body Control Module

TIDA-01412

Design files

Overview

This discrete power supply reference design demonstrates performance of the Freescale™ MPC5748G microcontroller. This reference design uses five DC/DC converters, it offers a more flexible and scalable design than when using a PMIC. It supports numerous automotive applications such as gateway and central body-control modules.

Features
  • Supports 2.7-V to 16-V, 32-V peak input voltage
  • Flexibility in terms of load and scalability to future generations of the microcontroller
  • < 1% accuracy on the LV core supply of the MCU
  • Requires five DC/DCs for simple power
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCX4.PDF (312 K)

Reference design overview and verified performance test data

TIDRTF9.PDF (89 K)

Detailed schematic diagram for design layout and components

TIDRV70.PDF (67 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV71.PDF (144 K)

Detailed overview of design layout for component placement

TIDRV73.ZIP (580 K)

Files used for 3D models or 2D drawings of IC components

TIDCDZ7.ZIP (400 K)

Design file that contains information on physical board layer of design PCB

TIDRV72.PDF (116 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40210-Q14.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM53603-Q1Automotive 3.5-V to 36-V, 3-A synchronous step-down converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6213013A-Q13V - 17V 3A AUTOMOTIVE Step-Down Converter In 3X3 QFN Package

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS62130A-Q1TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS62133A-Q13V - 17V 3A AUTOMOTIVE Step-Down Converter In 3X3 QFN Package

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Power Supply Ref Design for Automotive MCU in Gateway and Body Control Module Feb. 09, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos