Automotive high voltage, high power motor driver reference design for HVAC compressor
TIDA-01418
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses TI's InstaSPIN software with a three-phase motor control algorithm, which the designer can enable using special libraries in the read-only memory (ROM) of Piccolo microcontrollers (MCUs) and provides expert tools to designers of sensorless (velocity and torque) motor control applications.

Features
  • Low-voltage side survives voltages up to 45V, withstands reverse battery conditions, and withstands load dDump conditions (12V system)
  • Incorporates protection against overcurrent and false turn-on using an active "Miller Clamp" and overcurrent detection circuit
  • Isolated CAN-communication interface
  • Isolated power supply
  • Non-isolated, low-cost, high- and low-side gate drivers with 2.5A peak output
  • InstaSPIN, sensorless torque control algorithm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (12)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7731-Q1  High Speed, Robust EMC Triple-Channel Digital Isolators  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM5160-Q1  Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LMT87-Q1  Automotive Grade, 2.7V-Capable, 10 uA Analog Output Temperature Sensor  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
LMV393-Q1  Automotive Catalog Dual General Purpose Low-Voltage Comparator  Amplifiers  Sample & Buy Not Available
OPA365-Q1  Automotive 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy Not Available
SN74LVC2G74-Q1  Automotive Catalog Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC541A-Q1  Automotive Catalog Octal Buffer/Driver With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TCAN1042HGV-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface  Sample & Buy View Design Kits & Evaluation Modules
TLV314-Q1  3-MHz, Low-Power, Internal EMI Filter, RRIO, Operational Amplifiers  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28052F  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC, PGAs  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS7B67-Q1  Automotive 450mA High-Voltage Ultra-Low-Iq Low-Dropout Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27712-Q1  Automotive 620-V, 1.8-A, 2.8-A High-Side Low-Side Gate Driver With Interlock  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7731-Q1 Download
Download
LM5160-Q1 Download Download
LMT87-Q1 Download
LMV393-Q1 Download Download
OPA365-Q1 Download Download
SN74LVC2G74-Q1 Download Download
SN74LVC541A-Q1 Download Download
Download Download
TCAN1042HGV-Q1 Download Download
Download Download
TLV314-Q1 Download
TMS320F28052F Download
TPS7B67-Q1 Download Download
UCC27712-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3360 11 Apr 2018
Design files (6)
Title Type Size (KB) Date
ZIP 673 26 Jan 2018
ZIP 2222 26 Jan 2018
PDF 2526 26 Jan 2018
PDF 523 26 Jan 2018
PDF 74 26 Jan 2018
PDF 596 26 Jan 2018
More literature (1)
Title Type Size (KB) Date
PDF 4073 29 Nov 2018
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles