TIDA-01425

Automotive Stand-Alone Gateway Reference Design with Ethernet and CAN

TIDA-01425

Design files

Overview

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing capabilities allowing automotive gateways to pass more data at higher speeds. Furthermore, the design offers a starting point for a full automotive gateway design with a full power tree, CAN PHYs, and components selected with automotive requirements and emission specifications in mind to simplify the design process.

Features
  • Processor based system
  • 100BASE-T1 automotive ethernet
  • 100BASE-TX and CAN PHYs
  • Operates off automotive battery
  • Designed to operate through cold crank, jump start, and load dump
  • Reduced EMI power stages
  • Reverse battery protection
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCZ8B.PDF (10806 K)

Reference design overview and verified performance test data

TIDRS34B.PDF (1274 K)

Detailed schematic diagram for design layout and components

TIDRS35B.PDF (324 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS36A.PDF (882 K)

Detailed overview of design layout for component placement

TIDRS38A.ZIP (4153 K)

Files used for 3D models or 2D drawings of IC components

TIDCDP2A.ZIP (3466 K)

Design file that contains information on physical board layer of design PCB

TIDRS37A.PDF (7141 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM53625-Q12.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS61240-Q12.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified

Data sheet: PDF | HTML
Arm-based processors

DRA710600 MHz Arm Cortex-A15 SoC processor with graphics for infotainment & cluster

Data sheet: PDF | HTML
Arm-based processors

DRA714600 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster

Data sheet: PDF | HTML
CAN transceivers

TCAN1042V-Q1Automotive fault-protected CAN transceiver with I/O level shifting and flexible data-rate

Data sheet: PDF | HTML
Clock generators

CDCE913-Q1Automotive catalog programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
Ethernet PHYs

DP83848Q-Q1Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC811R-Q1Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC811S-Q1Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Load switches

TPS22965-Q11-ch, 5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP873220-Q1Automotive dual 2-A buck converters & dual linear regulators for J6 entry processors

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87332D-Q1Automotive dual 3-A buck converters & dual linear regulators for J6 entry processors

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200-Q1Automotive Catalog Sink/Source DDR Termination Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide Automotive Stand-Alone Gateway Reference Design With Ethernet and CAN (Rev. B) Jan. 09, 2018
Technical article Jacinto™ DRA automotive processors drive digital cockpit solutions PDF | HTML Jan. 12, 2018
Technical article Automotive gateways: the bridge between communication domains PDF | HTML Sep. 20, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01428 Automotive Pre-Buck, Post-Boost With CAN Discrete SBC Reference Design TIDA-01429 Automotive Discrete SBC Pre-Boost, Post-Buck With CAN Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos