I3Mote for Industrial Internet of Things Reference Design
TIDA-01452
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design introduces a platform called Intelligent Industrial Internet (I3) Mote. The I3Mote is designed as an open and universal hardware platform targeting process/factory automation and building automation connectivity and sensing deployments. By using the most advanced low-power components to address wireless and wired connectivity, onboard computing, and sensing, the platform is designed for early prototyping and easy deployment with a small form factor and robust performance.

Features
  • Built-in sensors (temperature, humidity, acceleration, ambient light, pressure) and smart sensor interface (SSI) to enable multimodal sensor extension
  • Industrial-grade wireless connectivity with 99.999% reliability and battery life > 10 years
  • Multiple power sources, which can be USB (5-V DC), 12- to 36-V DC industrial power line, batteries (2×AA, 2×AAA, or CR2032 coin-cell), energy harvesting sources (indoor light, TEG) adaptably selectable

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ25505  Ultra low power harvester power management IC with boost charger, and autonomous power multiplexor  Battery management ICs  Sample & Buy Not Available
CC2650  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CSD75208W1015  -20V, P ch NexFET MOSFET™, dual Common Source WLP 1.0x1.5, 108mOhm  MOSFETs  Sample & Buy Not Available
HDC1080  ±2% low-power digital humidity and temperature sensor  Sensors  Sample & Buy View Design Kits & Evaluation Modules
MSP432P401R  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU With Precision ADC, 256KB Flash and 64KB RAM  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
OPT3001  Digital ambient light sensor (ALS) with high-precision human-eye response  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules
TPS610981  Low input voltage, 3.3V output voltage, synchronous boost converter with integrated LDO/load switch  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS61222  5V output voltage, tiny low input voltage boost converter  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS62737  Programmable Output Voltage Ultra-Low Power Buck Converter with up to 200 mA Output Current  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TS5A3160  1-Ω, 5-V, 2:1 (SPDT), analog switch (6-pin SOT-23, SC70 packages)  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ25505 Download
CC2650 Download Download
Download Download
Download Download
HDC1080 Download Download
MSP432P401R Download Download
Download -
Download Download
OPT3001 Download Download
TPS610981 Download Download
TPS61222 Download Download
TPS62737 Download
TS5A3160 Download Download
Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6108 22 Sep 2017
Design files (7)
Title Type Size (KB) Date
PDF 716 22 Sep 2017
ZIP 1466 22 Sep 2017
ZIP 1899 22 Sep 2017
ZIP 357 22 Sep 2017
PDF 75 22 Sep 2017
ZIP 344 22 Sep 2017
ZIP 18216 22 Sep 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles