Phase-Isolated DAQ Reference Design for Simultaneous Capture of Voltage and Current
TIDA-01472
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design showcases a data acquisition architecture that uses a dual channel SAR ADC paired with a digital isolator with integrated power converter to achieve phase isolated, simultaneous   measurement of voltage and current. Accuracy of <0.3% is achieved using 12-bit, 2-channel, 750ksps ADC while the digital isolator isolates both data and power. An ARM® core MCU with multi-SPI peripherals is used to interface with ADC as it provides flexibility to the interface. A two-chip data acquisition architecture allows users to adapt the ADC performance to their dynamic range and resolution requirements.

Features
  • Phase isolated simultaneous voltage and current measurement using highly integrated components.
  • Simultaneous AC voltage and current measurement accuracy:– AC Voltage: < ±0.25% for 5 to 300 V. – AC Current: < ±0.3% for 0.5 to 50 A
  • Data acquisition specifications: 
    • 12-bit, 14-bit at 750ksps pin compatible ADC family
    • Reinforced isolator at 100Mbps data rate with integrated power converter
  • Digital processing specifications: 
    • ARM® 32-Bit Cortex®-M4F CPU for advanced measurement and monitoring computations
    • Multi-SPI interface with 8-channel DMA to interface with multiple ADCs
  • Performance vs. space trade-off using two-chip architecture

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS7250  SAR ADC, Dual, 750 kSPS, 12 Bit, Simultaneous Sampling  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS7850  SAR ADC, Dual, 750 kSPS, 14 Bit, Simultaneous Sampling  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8350  Dual 750kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
CSD17571Q2  30V, N ch NexFET MOSFET™, single SON2x2, 29mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
ISOW7842  High-efficiency, low-emissions, quad-channel, 2/2, reinforced digital isolator with integrated power  Isolation  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G17  Single Schmitt-Trigger Buffer  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TLV316  1-Channel, 10-MHz, low-noise, RRIO, op amp for cost-sensitive systems  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV431  1.5% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS60241  170 uVrms Zero-Ripple Switched Cap Boost Converter With Fixed 5.0V Output For VCO Supply  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS7250 Download Download
ADS7850 Download
ADS8350 Download Download
CSD17571Q2 WSON (DQK)| 6 Download Download
ISOW7842 Download Download
SN74LVC1G17 Download -
Download -
Download Download
Download Download
Download
Download Download
Download Download
Download Download
TLV316 Download
Download
TLV431 Download Download
Download Download
Download -
Download Download
Download -
TPS60241 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1453 16 Mar 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1283 28 Sep 2017
ZIP 981 28 Sep 2017
PDF 1501 28 Sep 2017
PDF 310 28 Sep 2017
PDF 130 28 Sep 2017
PDF 852 28 Sep 2017
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit  MSP-EXP432P401R  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles