TIDA-01476

Low Power Wireless PIR Motion Detector Reference Design Enabling Sensor-to-Cloud Networks

TIDA-01476

Design files

Overview

This reference design demonstrates how to create an industrial sensor-to-cloud end node capable of connecting to an IoT network gateway and cloud data provider. This design uses Texas Instruments’ nano-power operational amplifiers, comparators, and the SimpleLink™ ultra-low-power Sub-1 GHz wireless microcontroller (MCU) platform to demonstrate an ultra-low-power sensor-to-cloud motion detector, leading to extremely long battery life and no required wiring.

Features
  • Large network-to-cloud connectivity enabling long range, up to 1km (line of sight)
  • IEEE 802.15.4e/g standards-based sub-1 GHz solution with TI 15.4-stack
  • Use of nano-power analog for ultra-low-power design, resulting in 10-year battery life from single CR2032 coin cell
  • Low standby current of 1.65 μA (PIR sensor remains active in standby)
  • Interrupt driven sub-1 GHz wireless communication of motion for increased power savings
  • Motion sensitivity up to 30 feet
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDA8.PDF (4132 K)

Reference design overview and verified performance test data

TIDRS11.PDF (342 K)

Detailed schematic diagram for design layout and components

TIDRS12.PDF (63 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS13.PDF (147 K)

Detailed overview of design layout for component placement

TIDRS15.ZIP (957 K)

Files used for 3D models or 2D drawings of IC components

TIDCDO8.ZIP (663 K)

Design file that contains information on physical board layer of design PCB

TIDRS14.PDF (983 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV3691Nanopower, small-size, single comparator

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
General-purpose op amps

LPV802Dual, 5.5-V, 8-kHz, ultra low quiescent current (320-nA), 1.6-V min supply, RRO op amp

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Low-Power Wireless PIR Motion Detector Reference Design Enabling Sensor-to-Cloud Jul. 26, 2017
More literature Techniques for PIR-based motion detection Dec. 15, 2020

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00489 Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life TIDA-01066 Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos