94% Peak Efficiency, Super Transient, 450W AC/DC Reference Design with Single-layer PCB

(ACTIVE) TIDA-01501

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This reference design is a 450W high-efficiency and super transient AC/DC converter for desktop PC PSUs, gaming PC PSUs, entry-level server PSUs, and other low-cost AC/DC PSUs. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit, followed by an LLC-based second stage. The design uses the UCC28180 controller for the PFC stage and UCC256301 controller for the LLC stage to achieve a compact and robust control structure. Synchronous rectification based on the UCC24612 and low RDS(on) FETs aids in achieving higher efficiencies. This reference design can be used as an AC/DC supply in many applications demanding efficient and super transient power conversion.

Features
  • Peak efficiency 93% @ 230VAC for whole stage
  • Full power delivery across wide AC input range:  85 - 265VAC
  • Leading transient performance (half duty-cycle response for line transient and dynamic load)
  • Single layer PCB design to achieve low solution cost
  • Robust protection built in

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 TIDA-01501.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)264
Vout (Nom) (V)12
Iout (Max) (A)37.5
Output Power (W)450
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyHalf Bridge- LLC
PFC- Boost

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18540Q5B  60V, N-Channel NexFET™ Power MOSFET   MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM258A  Dual Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC24612  High-Frequency Multi-Mode Synchronous Rectifier Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC256301  Wide Vin LLC Resonant Controller With High-Voltage Start Up Enabling Ultra-Low Standby Power  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18540Q5B VSON-CLIP (DNK)| 8 Download -
LM258A Download Download
Download Download
Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC24612 Download Download
UCC256301 Download Download
UCC28180 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1051 02 Jan 2018 0
Design files (6)
Title Abstract Type Size (KB) Date Views
PDF 572 10 Apr 2018 0
ZIP 1235 10 Apr 2018 0
ZIP 1574 10 Apr 2018 0
ZIP 2571 10 Apr 2018 0
ZIP 695 10 Apr 2018 0
ZIP 207 10 Apr 2018 0
Related Tools & Software

Reference Designs  ( 2 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs