TIDA-01509

Broken Wire Detection Using An Optical Switch Reference Design

TIDA-01509

Design files

Overview

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design is split into two groups of eight channels each. A broken wire detection can be executed using only one additional optical switch for each channel or two optical switches and one additional capacitor for each group. For this functionality no secondary side supply is needed, which gives a unique benefit to digital input modules using the ISO121x family.

Features
  • 16 digital input channels with up to ±60-V input voltage tolerance
  • Broken wire detection for with only one additional component
  • Works with primary supply only, no isolated power supply needed
  • LaunchPad™ header for quick and easy evaluation
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDI9.PDF (651 K)

Reference design overview and verified performance test data

TIDRVH7.PDF (854 K)

Detailed schematic diagram for design layout and components

TIDRVH8.PDF (82 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVH9.PDF (360 K)

Detailed overview of design layout for component placement

TIDRVI1.ZIP (1278 K)

Files used for 3D models or 2D drawings of IC components

TIDCEH1.ZIP (597 K)

Design file that contains information on physical board layer of design PCB

TIDRVI0.PDF (1613 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

General-purpose transceivers

SN74LVC1G04Single 1.65-V to 5.5-V inverter

Data sheet: PDF
Isolated digital inputs

ISO1211Single-channel Isolated 24-V to 60-V digital input receiver for digital input modules

Data sheet: PDF | HTML
Isolated digital inputs

ISO1212Dual-channel Isolated 24-V to 60-V digital input receiver for digital input modules

Data sheet: PDF | HTML
Shift registers

SN74LV165AParallel-load eight-bit shift registers

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Broken Wire Detection Using an Optical Switch Reference Design Jan. 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos