Low-Power Wireless M-Bus Communications Module Reference Design
TIDA-01531
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design explains how to use the TI wireless M-Bus stack for CC1310 and CC1350 wireless MCUs and integrate it into a smart meter or data-collector product. This software stack is compatible with the Open Metering System (OMS) v3.0.1 specification. EN13757-1 through EN13757-7 are European standards for meter reading and include both wired and wireless metering-bus (M-Bus); these together are very popular in ultra-low-power metering and sub-metering applications. This design offers ready-to-use binary images for any of the wireless M-Bus S-, T-, or C-modes at 868 MHz with unidirectional (meter) or bidirectional configurations (both meter and data collector). Multiple precompiled binary images are provided that cover metering applications, including but not limited to heat cost allocators (HCAs), gas, water, and heat meters, or e-meters with an external host MCU.

Features
  • Meets EN13757-4 class HR requirements for sensitivity and selectivity and class HT for transmit power in S-, T-, and C-modes
  • Complete single-chip implementation with serial interface to host MCU
  • Consumes only 0.7 µA @ 3.6 V in shutdown mode
  • Embedded (API level) interface for combining wM-Bus stack and meter application
  • wM-Bus OMSv3.0.1-compliant S- and T- modes (S1, S2, T1, T2) with C1 and C2 modes added
  • Supports meter and data collector (also called "Other") functionality

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC1310  SimpleLink Sub-1 GHz Ultra-Low Power Wireless Microcontroller  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC1350  SimpleLink Ultra-Low Power Dual Band Wireless Microcontroller  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC1310 Download Download
Download Download
Download Download
CC1350 Download
Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (2)
Title Type Size (KB) Date
PDF 525 19 Oct 2018
Multiple Files   05 Apr 2018
User guides (1)
Title Type Size (KB) Date
PDF 7932 22 Sep 2017
Design files (6)
Title Type Size (KB) Date
ZIP 300 22 Sep 2017
ZIP 3366 22 Sep 2017
PDF 1083 22 Sep 2017
PDF 52 22 Sep 2017
PDF 50 22 Sep 2017
PDF 129 22 Sep 2017
Related Tools & Software

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit  LAUNCHXL-CC1350  Development Kits 
SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit  LAUNCHXL-CC1310  Evaluation Modules & Boards 

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles