Automotive RF soot sensor reference design
TIDA-01549
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates the capability of radio frequency (RF) sensors to detect various gases in automotive exhaust systems, such as NOx, CO2, O2, HC, soot, NH3 and others, to aid in the reduction of gas emissions. Previously implemented chemical-based sensor solutions had very slow response times, leading to inefficiencies in engine performance and increased emissions. RF sensing technology increases the accuracy and robustness of the system, improving the response time by several hundred times that of the conventional chemical sensing solution.

Features
  • Non-invasive method of using 2 UWD directional antennas as sense elements for a robust system
  • Fast response, high accuracy. Temperature compensation and real-time calibration algorithm
  • Real-time closed-loop control analysis of engine facilitates fast response times, implies less emissions
  • No need of regeneration, reduced additional maintenance
  • Frequency sweeping step time is in the order of μs

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS7950-Q1  Automotive 12 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
LM4128-Q1  SOT-23 Precision Micropower Series Voltage Reference  Voltage references  Sample & Buy Not Available
LMH2110  8 GHz Logarithmic RMS Power Detector With 45 dB Dynamic Range  Mixers & modulators  Sample & Buy View Design Kits & Evaluation Modules
LMT01-Q1  Automotive Grade, 0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface  Temperature sensors  Sample & Buy Not Available
LMX2572  6.4-GHz low-power wideband RF synthesizer  RF & microwave  Sample & Buy View Design Kits & Evaluation Modules
LP5912-Q1  Automotive 500-mA low-noise low-IQ low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
OPA192-Q1  Automotive High-Voltage Rail-to-Rail Input/Output Precision Op Amp E-Trim™ Series  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS62150A-Q1  TPS62150A-Q1 3 to 17-V 1-A AUTOMOTIVE Step-Down Converter in 3 × 3 QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS709-Q1  Automotive 150-mA 30-V ultra-low-IQ wide-input LDO regulator with reverse-current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS7950-Q1 Download -
LM4128-Q1 Download
LMH2110 Download -
LMT01-Q1 Download Download
Download Download
LMX2572 Download Download
LP5912-Q1 Download Download
OPA192-Q1 Download Download
TPS62150A-Q1 Download Download
TPS709-Q1 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1927 09 Nov 2018
Design files (6)
Title Type Size (KB) Date
ZIP 668 09 Nov 2018
ZIP 3649 09 Nov 2018
PDF 1949 09 Nov 2018
PDF 301 09 Nov 2018
PDF 151 09 Nov 2018
PDF 542 09 Nov 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles