Polyphase Shunt Metrology with Isolated AFE Reference Design
TIDA-01550
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design implements a class 0.5% three-phase energy measurement system with isolated shunt sensors by using metrology analog frontends( AFEs). The metrology AFEs sense the voltage and current for each phase, calculate the metrology parameters for the phase, and then send out the calculated parameters to a host microcontroller using a UART port that is digitally isolated. The capacitive isolation technology used to isolate the UART pins along with the cap-drop power supply used to power the metrology AFEs make this reference design a transformerless design that is immune to magnetic tampering. In addition, because metrology parameters are calculated locally at the metrology AFEs instead of at the Host microcontroller, less CPU bandwidth is needed from the Host for performing metrology calculations.

Features
  • Class 0.5% three-phase metrology with galvanically isolated shunts using isolated, low cost current and voltage measurement AFE
  • Distributed computing: metrology parameters calculated locally at each phase and sent to host microcontroller
  • Reinforced isolation of 5kVrms and 8KV peak
  • Magnetically-immune cap-drop high-side power
  • External crystals or clock not necessary for metrology AFE
  • Phase sequence detection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7721  High-speed, robust-EMC reinforced dual-channel digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7731  High-speed, robust EMC triple-channel digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
MSP430I2041  16MHz MCU with four 24-bit Sigma-Delta ADCs, two 16-bit High Res Timers, 32KBKB flash, 2KB RAM  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
MSP432P4111  SimpleLink Ultra-Low-Power 32-Bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
TLV704  24V Input Voltage, 150mA, Ultra-Low-Iq Low-Dropout (LDO) Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA 30-V ultra-low-IQ wide-input low-dropout (LDO) regulator with reverse current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TRS3232E-Q1  Automotive Catalog 3V to 5.5V Multichannel RS-232 Line Driver/Receiver with +/-15-kV ESD Protection  Interface  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7721 Download Download
Download Download
Download Download
ISO7731 Download Download
Download Download
MSP430I2041 Download Download
Download Download
MSP432P4111 Download Download
TLV704 Download Download
TPS709 Download
Download
TRS3232E-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3841 16 Feb 2018
Design files (5)
Title Type Size (KB) Date
ZIP 413 28 Dec 2017
ZIP 1264 28 Dec 2017
PDF 296 28 Dec 2017
PDF 205 28 Dec 2017
PDF 113 28 Dec 2017
Related Tools & Software

Reference Designs  ( 2 )

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles