TIDA-01559

Capacitive Touch Based User Interface with Proximity Sensing and LED Animation Reference Design

TIDA-01559

Design files

Overview

The TIDA-01559 is a Human Machine Interface (HMI) reference design that uses the MSP430FR2522 MCU and LP5569 device, and can achieve extremely low standby power consumption and offload the resources of the MCU with LED engine control. This solution can be used anywhere a low-power consuming HMI with good EMI performance and moisture immunity is required.  Examples are a kitchen exhaust hood, cooker top, and refrigerator.

Features
  • Minimum MCU loading when running preset lighting pattern
  • Lower system current consumption through LP5569 engine control
  • Extra low quiescent current during standby mode
  • Full diagnostic and protection
  • Good performance moisture immunity
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE43.PDF (542 K)

Reference design overview and verified performance test data

TIDRWK9.PDF (282 K)

Detailed schematic diagram for design layout and components

TIDRWL0.PDF (162 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWL1.PDF (83 K)

Detailed overview of design layout for component placement

TIDRWL3.ZIP (634 K)

Files used for 3D models or 2D drawings of IC components

TIDCER3.ZIP (247 K)

Design file that contains information on physical board layer of design PCB

TIDRWL2.PDF (687 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TLV733P300-mA, capacitor-free, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR2522Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC

Data sheet: PDF | HTML
RGB LED drivers

LP5569Nine-channel I2C RGB LED driver with engine control and charge pump

Data sheet: PDF | HTML

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Capacitive Touch Based User Interface Reference Design Jun. 22, 2018
Technical article Adding imagination to your next-generation appliances PDF | HTML Nov. 12, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos