Reference Design for Wireless Condition Monitor for Motors and Pumps using Multi-Axis Vibration
TIDA-01575
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides a non-invasive and non-disruptive method to monitor and assess motor health and includes both the analog front end (AFE) as well as the embedded application. The embedded application software configures the internal analog-to-digital converter (ADC) to sample the data as well as perform frequency analysis of the data. Additionally, the SimpleLink™ Software Development Kit (SDK) is used in this embedded application to enable both wired and wireless connectivity (Bluetooth® low energy). With the SimpleLink SDK, the user can easily migrate the design to Wi-Fi® and Sub-1G connectivity. This solution of AFE, embedded processing, and wireless connectivity addresses the costly challenge of motor maintenance and is a foundation to implement predictive maintenance systems. By predicting the life of a motor, an operator can optimize maintenance schedules of often costly and large motors and pumps while improving the operational lifetime of the production lines using these motors.

Features
  • Single solution provides vibration measurement in three axes with MEMS analog accelerometer
  • Most precise integrated ADCs capable of capturing vibration with resolution of 0.01g
  • Simple software migration between wired serial, wi-fi, bluetooth 5, Sub 1 GHz with SimpleLink platform and with pre-certified RF modules
  • Extended multiyear battery life with lowest power integrated ADC and efficient scalable FFT processing
  • Edge processing to reduce system power and lower network bandwidth
  • Modular BoosterPack™ plug-in module design for easy integration and development with LaunchPad™ development kit ecosystem for prototyping

Examples

The example software for this reference design is provided for two LaunchPad™ development kits through the SimpleLink MSP432P4 SDK. The relevant file paths are:

  • MSP-EXP432P401R: [SimpleLink MSP432P4 SDK]/examples/rtos/MSP_EXP432P401R/demos/tida_01575_serial/
  • MSP-EXP432P4111: [SimpleLink MSP432P4 SDK]/examples/rtos/MSP_EXP432P4111/demos/tida_01575_serial/



See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2650MODA  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
LMP7702  Precision, CMOS Input, RRIO, Wide Supply Range Dual Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
MSP432P401M  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with precision ADC, 128kB Flash and 32kB RAM  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
MSP432P401R  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU With Precision ADC, 256KB Flash and 64KB RAM  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP432P401V  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP432P401Y  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs  Not Available View Design Kits & Evaluation Modules
MSP432P4111  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP432P4111T  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP432P411V  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP432P411Y  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS22860  0.73-Ω, 5-V, ultra-low leakage load switch  Power switches  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC2650MODA Download Download
LMP7702 Download Download
Download Download
MSP432P401M Download Download
Download
MSP432P401R Download Download
Download -
Download Download
MSP432P401V Download Download
MSP432P401Y Download Download
MSP432P4111 Download Download
MSP432P4111T Download
MSP432P411V Download Download
MSP432P411Y Download Download
TPS22860 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1922 04 May 2018
Design files (6)
Title Type Size (KB) Date
PDF 144 23 Feb 2018
PDF 612 23 Feb 2018
ZIP 75 23 Feb 2018
ZIP 580 23 Feb 2018
PDF 99 23 Feb 2018
PDF 152 23 Feb 2018
Related Tools & Software

Hardware development (2)

Name Part Number Tool Type
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit  MSP-EXP432P401R  Evaluation boards 
TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module  BOOSTXL-CC2650MA  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles