Isolated 16-Channel AC Analog Input Module Reference Design Using Dual Simultaneously Sampled ADCs

(ACTIVE) TIDA-01576

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This reference design accurately measures 16-channel AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range. This range covers protection and measurement requirements (including sampling requirements as per IEC 61850-9-2), which simplifies system design and improves trip time repeatability, performance, and reliability. The AC analog input module (AIM) is isolated from the host processor using a digital isolator with an integrated power converter or using a six-channel digital isolator. In its simplest configuration, a complete AC AIM can be designed using only five TI products to optimize system cost and size. The alarm feature identifies the AC AIM faults on a sample basis for faster fault detection. The ADC has an additional auxiliary channel to diagnose the output of the digital isolator supply or to compensate the measured analog inputs for temperature drift.

Features
  • Based on ADS8688A 16-bit ADC (compatible with ADS8668 or ADS8698) and supports up to 16 analog inputs  by daisy chaining  two ADCs or connecting two ADCs in dual SDO output configuration
  • AC analog input module provides spectral performance of ENOB of > 14.9 bits, SNR of > 91 DB and THD of  > -110 DB with isolated interface
  • ADC  interface is isolated from the host for improved system safety in harsh operating conditions using ISOW7841 digital isolator with integrated power converter and provides current output of > 60mA with efficiency >=45 % or ISO7763 digital isolator with external isolated power
  • Diagnostics features included  monitoring supply output and ripple, voltage supervisor, on-board temperature sensor, LEDs for power and alarm output
  • PHI Precision Host Interface processor  Board connected to TIDA-01576 and GUI  using  Breakout Board for Quick Performance Evaluation.  Phase Compensation Using GUI for Simultaneous Sampling of input samples

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

TI Devices (24)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS8668  12-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8678  14-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8688  16-Bit 500kSPS 8-Channel Single-Supply SAR ADC With Bipolar Input Ranges  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8688A  16-Bit 500kSPS 8-Ch SAR ADC With Bipolar Inputs Using 5V Supply and Low-Drift Vref  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8698  18-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
CSD17571Q2  30V N-Channel NexFET Power MOSFETs, CSD17571Q2  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
ISO7720  High Speed, Robust EMC Reinforced Dual-Channel Digital Isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7762  High Speed, Robust EMC Six-Channel Digital Isolators  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7763  High Speed, Robust EMC Six-Channel Digital Isolators  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7820  High-Immunity, 5.7kVRMS Reinforced Dual-Channel 2/0 Digital Isolator, 100Mbps  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7841  High-Immunity, 5.7kVRMS Reinforced Quad-Channel 3/1 Digital Isolator, 100Mbps  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISOW7841  High-Efficiency, Low-Emissions, Reinforced Digital Isolator With Integrated Power  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM35  ±0.5°C Temperature Sensor with Analog Output and 30V Capability  Temperature sensors  Sample & Buy Not Available
LMT70  ±0.1°C Precision Analog Temperature Sensor  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
REF5040  Low Noise, Very Low Drift, Precision Series Voltage Reference  Voltage references  Sample & Buy Not Available
REF6041  5ppm/C High-Precision Voltage Reference with Integrated High-Bandwidth Buffer  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
REG71055  60-mA, 5.5V, Buck/boost Charge Pump in ThinSOT-23  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules
SN6505B  Low-noise 1-A, 420kHz transformer driver for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TPS22944  5.5V, 0.2A, 500mΩ, 100mA Current Limit Load Switch  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS3836  NanoPower Supervisory Circuits  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150mA 30V Ultra-Low-Iq Wide-Input Low-Dropout (LDO) Regulator With Reverse Current Protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS791  Ultralow Noise, High PSRR, Fast RF 100-mA Low-Dropout Linear Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A49  Vin 3V to 36V, 150mA, Ultra-Low-Noise, High-PSRR Low-Dropout (LDO) Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TVS3300  33V Flat-Clamp Surge Protection Device  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS8698 Download -
CSD17571Q2 WSON (DQK)| 6 Download Download
ISO7720 Download Download
Download
Download Download
ISO7762 Download
Download
ISO7763 Download Download
Download Download
ISO7820 Download Download
SOIC (DWW)| 16 Download
ISO7841 Download Download
SOIC (DWW)| 16 Download Download
ISOW7841 Download Download
LM35 Download Download
Download Download
TO-220 (NEB)| 3 Download Download
Download Download
LMT70 Download -
REF5040 Download Download
Download Download
REF6041 Download Download
REG71055 Download Download
SN6505B Download Download
TPS22944 Download Download
TPS3836 Download Download
TPS709 Download
Download
TPS791 Download
Download
TPS7A49 Download Download
Download Download
TVS3300 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2875 21 Apr 2015
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1073 08 Dec 2017 18
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 3442 08 Dec 2017 2
ZIP 6946 08 Dec 2017 9
ZIP 4059 08 Dec 2017 5
ZIP 824 08 Dec 2017 2
ZIP 217 08 Dec 2017 2
ZIP 1369 08 Dec 2017 28

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs