Reference Design for 25W High Voltage Programmable Power Supply for Ultrasound Transmit
TIDA-01592
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides a solution for digitally programmable non-isolated power supply for powering Ultrasound transmit circuit. It uses Fly-back Power Supply topology with the use of single transformer to generate Dual Programmable High Voltage upto absolute value of 100 V. This design is targeted for low power portable Ultrasound Scanners. The design can deliver a maximum continuous power of 25 W with 12.5 W each on individual rails. The High Voltage (HV) rails are programmable from 0 V to ±100V through a set dc voltage. The programmability through DAC can be implemented using 12-bit DACs which can be referenced from TI design TIDA-01352. All the power supply rails are capable of synchronizing to a master clock. The design is scalable and modular allowing same supply to be duplicated or removed depending on number of channels and number of levels of pulser.
 

Features
  • Operates from 24V supply with wide range of frequency from 100kHz to 500kHz with digitally programmable dual output from 0V to +/- 100V with peak efficiency of 87% at full load
  • Non-isolated common power supply for bias and pulser driver (to support B-mode, CW-mode and elastography mode)
  • Capable of powering up to 192 digital pulser channels – flyback topology enables scalability for lower/higher channel counts
  • Capable of switching frequency synchronization with ultrasound master or system clock frequency – helps in better harmonics rejection
  • Modular design allowing same supply to be duplicated or removed depending on number of levels for the pulser
  • Current mode control provides superior bandwidth and transient response with cycle by cycle current limiting

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19532Q5B  100V, N ch NexFET MOSFET™, single SON5x6, 4.9mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM3481  2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TLV171  36V Low-Power RRO General-Purpose Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3481 Download Download
TLV171 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2929 23 Feb 2018
Design files (6)
Title Type Size (KB) Date
PDF 523 16 Apr 2018
PDF 2209 16 Apr 2018
ZIP 392 16 Apr 2018
ZIP 2411 16 Apr 2018
PDF 70 16 Apr 2018
PDF 295 16 Apr 2018
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles