Smart Thermostat Localized Heat Compensation for Ambient Temperature Sensing Reference Design

(ACTIVE) TIDA-01596

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

Localized thermostat heat generation is a leading cause for incorrect ambient temperature sensing near the return air plenum. This ultimately leads to overshoot in the HVAC cycle, resulting in costly energy bills. This reference design addresses this common problem associated with thermostat design. Through the use of a low-cost analog temperature sensor network located on the PCB, the internal thermostat temperature gradient can be found and effectively compensated for in order to acquire the true ambient temperature value.

Features
  • Current and power monitoring of main power supply
  • 20Ω power resistor used for local heat generation
  • Two temperature sensor sets for determining the temperature gradient across the board
  • Low cost SAR ADC used for temperature conversion
  • Uses CC3220 Launchpad for data processing on real thermostat platforms

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS7142  12-bit 140-kSPS 2-ch nanopower SAR ADC with 1.8-V operation in 1.5-mm x 2-mm QFN package  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
INA230  28V, Bi-Directional, Low-/High-Side, I2C Out Current/Power Monitor w/Alert  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LMT84  1.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules
TMP235  Precision Analog Output Temperature Sensor  Temperature sensors  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS7142 Download Download
INA230 Download Download
LMT84 Download
Download
Download Download
TMP235 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 2593 02 Feb 2018
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 1379 02 Feb 2018
ZIP 24227 02 Feb 2018
PDF 915 02 Feb 2018
PDF 122 02 Feb 2018
PDF 32 02 Feb 2018
PDF 755 02 Feb 2018
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
SimpleLink™ Wi-Fi® CC3220S Wireless Microcontroller LaunchPad™ Development Kit  CC3220S-LAUNCHXL  Development Kits 

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs