Barrel Jack to USB C PD and USB Type-A to USB Type-C TIkit Reference Design TIDA-01602 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01602 TIkit reference design features two separate USB C designs on one breakable PCB board. The two designs are a 20-V, 60-W minimum barrel jack to USB Type-C Power Delivery (PD) converter and a USB Type-A to USB Type-C converter. Each design shows how simple, affordable, and small a solution can be using TI's USB Type-C PD and USB Type-C controllers.

Features
  • Barrel Jack to Type-C: 5 V, 9 V, 15 V, or 20 V charging at 3 A
  • Barrel Jack to Type-C: USB PD 2.0 Certified controller and USB PD 3.0 Compliant Provider
  • Barrel Jack to Type-C: Charges Type-C PD laptops including Apple MacBook, Huawei MateBook, and HP Spectre
  • Type-A to Type-C: USB Type-C charging at 1.5 A max
  • Type-A to Type-C: Integrated power switch in Type-C source controller
  • Type-A to Type-C: Automatically adjusted Type-C current advertisement based off Type-A port capabilities

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ24392  SPST USB 2.0 High-Speed Switch With Battery Charging Detection  USB  Sample & Buy View Design Kits & Evaluation Modules
CSD17585F5  30V, N ch NexFET MOSFET™, single LGA 0.8x1.5, 33mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM3489-Q1  Automotive Grade 4.5-35V, Hysteretic Non-Synchronous PFET Buck Controller with Enable Pin  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM393-N  Low Power Low Offset Voltage Dual Comparator  Amplifiers  Sample & Buy Not Available
TPD1E1B04  1-channel ESD protection diode with low dynamic resistance and low clamping voltage  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS25740B  USB Type-C™ and USB PD Source Controller  USB  Not Available View Design Kits & Evaluation Modules
TPS25820  TPS2582x USB Type-C 1.5-A Source Controller and Power Switch  USB  Sample & Buy View Design Kits & Evaluation Modules
TVS3300  33V Flat-Clamp Surge Protection Device  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3489-Q1 Download Download
LM393-N Download Download
Download Download
TPD1E1B04 Download
TPS25740B Download Download
TPS25820 Download
TVS3300 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 16976 12 Apr 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1100 12 Apr 2018
ZIP 1673 12 Apr 2018
PDF 1747 12 Apr 2018
PDF 250 12 Apr 2018
PDF 292 12 Apr 2018
PDF 396 12 Apr 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles