TIDA-01604
98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger
TIDA-01604
Overview
This reference design functions from a base of silicon carbide (SiC) MOSFETs that are driven by a C2000 microcontroller (MCU) with SiC-isolated gate drivers. The design implements three-phase interleaving and operates in continuous conduction mode (CCM) to achieve a 98.46% efficiency at a 240-V input voltage and 6.6-kW full power. The C2000 controller enables phase shedding and adaptive dead-time control to improve the power factor at light load. The gate driver board (see TIDA-01605) is capable of delivering a 4-A source and 6-A sink peak current. The gate driver board implements a reinforced isolation and can withstand more than 100-V/ns common-mode transient immunity (CMTI). The gate driver board also contains the two-level turnoff circuit, which protects the MOSFET from voltage overshoot during the short-circuit scenario.
Features
- High-power-density, high-efficiency PFC design to power systems up to 6.6 kW
- Half-bridge- and compact isolated gate driver with reinforced isolation and two-level turnoff protection
- Full digital control with high-performance C2000™ controller to enable advanced control scheme
- 98.46% peak efficiency, greater than 0.99 power factor and less than 2% total harmonic distortion (THD)
- Three-phase interleaved operation with phase shedding control
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
UCC28700-Q1 — Compact primary-side regulation PWM controller with automotive grade
Data sheet: PDF | HTMLSN74LVC1G3157 — 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch
Data sheet: PDF | HTMLTMS320F280040-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280040C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280041 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280041-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280041C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280041C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280045 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280048-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280048C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280049-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
Data sheet: PDF | HTMLTMS320F280049C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
Data sheet: PDF | HTMLISO7731-Q1 — Automotive, robust EMC, triple-channel, 2/1, reinforced digital isolator
Data sheet: PDF | HTMLUCC21520-Q1 — Automotive 4-A, 6-A, 5.7-kVRMS isolated dual-channel gate driver with dual input, disable, deadtime
Data sheet: PDF | HTMLTL1963A-Q1 — Automotive 1.5-A, 20-V, adjustable low-dropout voltage regulator with reverse current protection
Data sheet: PDF | HTMLTLV713P-Q1 — Automotive 150-mA, low-dropout voltage regulator with enable
Data sheet: PDF | HTMLOPA2376-Q1 — Low Noise, Low Quiescent Current, Precision Operational Amplifier e-trim/trade
Data sheet: PDF | HTMLStart development
Software
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
- DigitalPower SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications. The software includes (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Hardware development
Reference design
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
Products
C2000 real-time microcontrollers
Hardware development
Reference design
Documentation
C2000Ware DigitalPower SDK Quick Start Guide
Release Infomation
Digital Power SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications.
What's new
- New solution 3kW single-phase totem-pole bridgeless PFC (PMP23338 on F28003x) Reference Design
- New solution 1kW 12V HHC LLC (PMP41081 on F28003x) Reference Design
- Updated solution 7.4kW on-board charger (TIDM-2013 on F28P65x) to version 2.00.00.00 with new ported device F28P65x
- Updated solution Arc Detection (TIDA-010231 on F28003x) to version 2.00.00 with new ported device F28003x
- Updated solution 5kW two-phase totem-pole PFC (PMP40988 on F28003x) to version 2.00.00 with new ported device F28003x
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
- DigitalPower SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications. The software includes (...)
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | 98.6% Efficiency, 6.6-kW Totem-Pole PFC Ref Design for HEV/EV Onboard Charger (Rev. B) | Apr. 08, 2020 | |
White paper | Taking charge of electric vehicles – both in the vehicle and on the grid (Rev. A) | Jun. 17, 2020 | ||
White paper | Breakthrough technologies lead the solar power industry into the future | Jul. 27, 2018 | ||
Analog Design Journal | Control challenges in a totem-pole PFC | Apr. 26, 2017 |
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.