Automotive Dual Channel SiC MOSFET Gate Driver Reference Design with Two Level Turn-off Protection TIDA-01605 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is an automotive qualified isolated gate driver solution for driving Silicon Carbide (SiC) MOSFETs in half bridge configuration. The design includes two push pull bias supplies for the dual channel isolated gate driver respectively and each supply provides +15V and -4V output voltage and 1W output power. The gate driver is capable of delivering 4A source and 6A sink peak current. It implements reinforced isolation and can withstand 8kV Peak and 5.7kV RMS isolation voltage and >100V/ns common mode transient immunity (CMTI). The reference design contains the two-level turn-off circuit which protects the MOSFET from voltage overshoot during the short circuit scenario. The DESAT detection threshold and the delay time for second stage turn-off are configurable. The ISO7721-Q1 digital isolator is implemented for interfacing the signals of fault and reset. All designed on a two layer PCB board with a compact form factor of 40mm × 40mm.

Features
  • Compact, dual-channel, gate-driver solution for driving SiC MOSFETs in half bridge configuration
  • 4-A source and 6-V sink peak current driving capability suitable for driving SiC MOSFET, Si MOSFET, and IGBT with switching frequency up to 500 kHz
  • Built-in, compact, high-efficiency, isolated-bias supply, with 15V and –4V outputs
  • Discrete, two-level turn-off for short-circuit protection, with adjustable current limit and delay (blanking) time
  • Provides high CMTI of > 100 V/ns and reinforced isolation of 8-kV peak and 5.7-kV RMS voltages

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17313Q2  30V, N ch NexFET MOSFET™, single SON2x2, 32mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
ISO7721-Q1  Automotive, high speed, robust EMC reinforced dual-channel digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LMV762Q-Q1  Low Voltage, Precision Comparator with Push-Pull Output  Amplifiers  Sample & Buy Not Available
SN6501-Q1  Automotive low-noise 350-mA, 410-kHz transformer driver  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TL431A-Q1  Automotive adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TPS7B69-Q1  Automotive high-voltage ultra-low-IQ low-dropout (LDO) regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC21530-Q1  Automotive, 4-A, 6-A, 5.7-kVrms isolated dual-channel gate driver with enable  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17313Q2 WSON (DQK)| 6 Download -
ISO7721-Q1 Download Download
Download
LMV762Q-Q1 Download
Download
SN6501-Q1 Download
TL431A-Q1 Download Download
Download Download
TPS7B69-Q1 Download
Download -
UCC21530-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1876 01 Feb 2018
White papers (1)
Title Type Size (KB) Date
PDF 1377 16 Oct 2014
Design files (6)
Title Type Size (KB) Date
ZIP 292 01 Mar 2018
ZIP 764 01 Mar 2018
PDF 656 01 Mar 2018
PDF 166 01 Mar 2018
PDF 58 01 Mar 2018
PDF 213 01 Mar 2018
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles