30-W/in3, 94% Efficiency, 65-W USB Type-C PD AC/DC adapter reference design
TIDA-01622
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF controller UCC28780 as the mainly power supply stage. This design uses TPS25740B, TI’s PD source controller, to achieve a full PD 2.0 function. The design achieves a peak efficiency of 94% at a very high switching frequency. The design’s power density is increased to 30 W/in3, which is much higher than traditional solutions.

Features
  • High efficiency (94% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (62mm*28.6mm*18.4mm)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5V low-Iq adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
CSD17578Q3A  30V, N ch NexFET MOSFET™, single SON3x3, 9.4mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
ISO7710  High-speed, robust-EMC reinforced single-channel digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TPD1E05U06-Q1  Automotive 1-channel ultra-low-capacitance IEC ESD protection diode  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS25740B  USB Type-C™ and USB PD Source Controller  USB  Not Available View Design Kits & Evaluation Modules
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28780  Adaptive zero voltage switching active-clamp flyback controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
CSD17578Q3A VSONP (DNH)| 8 Download Download
ISO7710 Download Download
Download Download
TPD1E05U06-Q1 Download
TPS25740B Download Download
UCC24612 Download Download
UCC28780 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 2824 22 Feb 2018
Application notes (1)
Title Type Size (KB) Date
PDF 119 27 Nov 2018
User guides (1)
Title Type Size (KB) Date
PDF 3069 23 Apr 2019
Design files (6)
Title Type Size (KB) Date
PDF 346 17 Aug 2018
ZIP 5362 17 Aug 2018
ZIP 324 17 Aug 2018
ZIP 883 06 Apr 2018
ZIP 2465 06 Apr 2018
ZIP 218 06 Apr 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles