30-W/in3, 93.4% efficiency, 100-W AC/DC adapter reference design
TIDA-01623
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) circuit based on the UCC28056, followed by an active-clamp flyback for isolated DC/DC conversion based on the UCC28780.

Features
  • Wide operating input range: 100- to 240-VAC with full power delivery over entire range
  • High efficiency (93.4% peak value) with natural cooling
  • Configured as 5-V/5-A, 9-V/5-A, 15-V/5-A, 20-V/5-A output
  • Low standby power consumption (130 mW)
  • Small size (70 mm × 42 mm × 16.5 mm)
  • High power density (30 W/in3)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-01623.1
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)240
Vout (Nom) (V)20
Iout (Max) (A)5
Output Power (W)100
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- Transition Mode
Flyback- Active Clamp

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431LI  High-bandwidth, low-IQ programmable shunt regulator (pinout: KRA)  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
CSD17575Q3  30V, N ch NexFET MOSFET™, single SON3x3, 3.2mOhm  MOSFETs  Sample & Buy Not Available
ISO7710  High-speed, robust-EMC reinforced single-channel digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TLV171  36V Low-Power RRO General-Purpose Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPD1E05U06-Q1  Automotive 1-channel ultra-low-capacitance IEC ESD protection diode  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28056  6-pin high performance CRM/DCM PFC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28780  Adaptive zero voltage switching active-clamp flyback controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431LI Download Download
Download Download
CSD17575Q3 VSON-CLIP (DQG)| 8 Download Download
ISO7710 Download Download
Download Download
TLV171 Download Download
Download
TPD1E05U06-Q1 Download
UCC24612 Download Download
UCC28056 Download Download
UCC28780 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 119 27 Nov 2018
User guides (1)
Title Type Size (KB) Date
PDF 3028 26 Apr 2019
Design files (6)
Title Type Size (KB) Date
ZIP 37944 10 Apr 2019
PDF 651 10 Apr 2019
PDF 1253 10 Apr 2019
ZIP 315 10 Apr 2019
PDF 337 10 Apr 2019
PDF 494 10 Apr 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles