TIDA-01623

30-W/in3, 93.4% efficiency, 100-W AC/DC adapter reference design

TIDA-01623

Design files

Overview

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) circuit based on the UCC28056, followed by an active-clamp flyback for isolated DC/DC conversion based on the UCC28780.

Features
  • Wide operating input range: 100- to 240-VAC with full power delivery over entire range
  • High efficiency (93.4% peak value) with natural cooling
  • Configured as 5-V/5-A, 9-V/5-A, 15-V/5-A, 20-V/5-A output
  • Low standby power consumption (130 mW)
  • Small size (70 mm × 42 mm × 16.5 mm)
  • High power density (30 W/in3)
Output voltage options TIDA-01623.1
Vin (Min) (V) 100
Vin (Max) (V) 240
Vout (Nom) (V) 20
Iout (Max) (A) 5
Output Power (W) 100
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- Transition Mode^Flyback- Active Clamp
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDS8A.PDF (3028 K)

Reference design overview and verified performance test data

TIDRXG9A.PDF (651 K)

Detailed schematic diagram for design layout and components

TIDRXH0A.PDF (337 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXH2A.PDF (494 K)

Detailed overview of design layout for component placement

TIDRXH4A.ZIP (37944 K)

Files used for 3D models or 2D drawings of IC components

TIDCEZ2A.ZIP (315 K)

Design file that contains information on physical board layer of design PCB

TIDRXH3A.PDF (1253 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC280566-pin high performance CRM/DCM PFC controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC287801-MHz High Frequency Active Clamp Flyback Controller

Data sheet: PDF | HTML
Digital isolators

ISO7710Robust EMC, single-channel, reinforced digital isolator

Data sheet: PDF | HTML
ESD protection diodes

TPD1E05U06-Q1Automotive 0.4pF 5.5V, ±12-kV ESD protection diode in 0402 package with for USB 3.0

Data sheet: PDF | HTML
General-purpose op amps

LMC7111Single, 11-V, 50-kHz operational amplifier

Data sheet: PDF
MOSFETs

CSD17575Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 3.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

ATL431LILow-IQ programmable shunt regulator offered in an ultra-small DQN package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide 30-W/in^3, 93.4% Efficiency, 100-W AC/DC Adapter Reference Design (Rev. A) Apr. 26, 2019
Technical article Gain ultra-high power density for 100-W USB Power Delivery adapters PDF | HTML Mar. 05, 2019
Application note Designing with the ATL431LI Nov. 27, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos