Multi-MHz GaN Power Stage Reference Design for High-Speed DC/DC Converters
TIDA-01634
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design implements a multi-MHz power stage design based on the LMG1210 half-bridge GaN driver and GaN power High Electron Mobility Transistors (HEMTs). With highly efficient switches and flexible dead-time adjustment, this design can significantly improve power density while achieving good efficiency as well as wide control bandwidth. This power stage design can be widely applied to many space-constrained and fast response required applications such as 5G telecom power, servers, and industrial power supplies.

Features
  • Compact GaN-Based Power Stage Design With Switching up to 50 MHz
  • Independent PWM inputs for high side and low side, or single PWM input with adjustable dead time
  • Minimum pulse width of 3 ns
  • High slew rate immunity of 300 V/ns
  • Driver UVLO and overtermpertaure protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMG1210  200V, 1.5A/3A Half bridge MOSFET and GaN FET driver with adjustable dead-time  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G17  Dual Schmitt-Trigger Buffer  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMG1210 WQFN (RVR)| 19 Download Download
SN74LVC2G17 Download
Download Download
Download
Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 885 26 Feb 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1201 26 Feb 2018
ZIP 45 26 Feb 2018
PDF 716 26 Feb 2018
PDF 136 26 Feb 2018
PDF 104 26 Feb 2018
PDF 151 26 Feb 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles