Backlight and LCD Bias Reference Design for 90-Hz Refresh-Rate Virtual/Augmented Reality Displays
TIDA-01635
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design describes the power solution for LCD displays in wearable devices, especially in augmented-reality (AR) and virtual reality (VR) headsets. The high current accuracy backlight driver is achieved by LP8556, which provides high current during small duty cycle synchronized with refresh rate. The LCD bias power driver is provided by TPS65132, which is simple to use and has a small package. The detailed design theory, component selection, and test results are also discussed.

Features
  • Strobe backlight with 90Hz
  • Support 50mA with 6 channels
  • Backlight on with 10% duty burst mode
  • Supports one Li-ion battery input or 12-V adaptor input

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LP8556  6 Channel High-Efficiency/Efficacy LED Backlight Driver  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
TPS563201  4.5 V to 17 V input, 3 A output, synchronous step-down converter in Eco-mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS61089  12.6-V, 7-A Fully-Integrated Synchronous Boost Converters in 2.0-mm x 2.5-mm VQFN Package  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS65132  Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LP8556 Download Download
TPS563201 Download Download
TPS61089 Download Download
TPS65132 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2928 22 Oct 2018
Design files (5)
Title Type Size (KB) Date
PDF 832 22 Oct 2018
PDF 137 22 Oct 2018
PDF 55 22 Oct 2018
PDF 148 22 Oct 2018
ZIP 1866 22 Oct 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles