Power Rail Noise Analyzer Reference Design

(ACTIVE) TIDA-01636

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This reference design is an active pass-band filter connected to the analog-to-digital converter (ADC) in a C2000™ microcontroller (MCU). The system senses ripple and noise on the power rail in the band of interest. The Fast-Fourier Transformation (FFT) algorithm analyzes harmonic content of the signal and allows for switching frequency detection. The analysis enables for adaptive real-time switching frequency dithering in high-power applications and better electromagnetic compatibility interference (EMI) control. Alternatively, ripple counters in feedback-less positioners can benefit the design.

Digital Signal Processing (DSP) features of C2000™ microcontrollers play an important role in the system and enable digital-power (on-board chargers, DC-DC converters) and motor control (traction inverters) applications to become smarter and more efficient.

Features
  • Multiple Feedback Filter (MFB) topology
  • Single-supply power
  • Example Firmware for TMS320F28069M C2000

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
OPA365-Q1  Automotive 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy Not Available
TMS320F28069M  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-MOTION  C2000 real-time control MCUs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
OPA365-Q1 Download Download
TMS320F28069M Download
Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1000 19 Jun 2018
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 439 19 Jun 2018
ZIP 436 19 Jun 2018
PDF 379 19 Jun 2018
PDF 87 19 Jun 2018
PDF 55 19 Jun 2018
PDF 125 19 Jun 2018
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
C2000 Piccolo MCU F28069M LaunchPad™ development kit  LAUNCHXL-F28069M  Evaluation Modules & Boards 

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs