Automotive isolated CAN and power front end reference design
TIDA-020019
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates reinforced isolated CAN communication, which is widely used in automotive environments, in a small footprint. In hybrid and electric vehicles (HEV/EVs), a complete high-voltage network is floating with respect to the chassis ground. Isolation is required for the power and communication channels interfaced between floating high- to low-voltage systems. This TI design has a low transmission delay, which reduces the loop delay and supports higher baud rates of the CAN.

Features
  • Integrated CAN and digital isolator (ISO1042-Q1)
  • Low loop delay (typically 139 ηs) to support high-speed arbitration rates
  • Inbuilt reinforced digital isolation
  • ±70-V bus fault protection
  • Compliant with ISO 11898-2 CAN standard

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO1042-Q1  Automotive, isolated CAN transceiver with 70-V bus fault protection & flexible data rate  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
LMR23610-Q1  Automotive Qualified SIMPLE SWITCHER, 4V to 36V, 1A Synchronous Step-Down Converter  Step-down (buck) regulators  Sample & Buy Not Available
SN6505A-Q1  Automotive, low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TPS763-Q1  Automotive 150-mA, 10-V, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO1042-Q1 Download
Download
LMR23610-Q1 Download Download
SN6505A-Q1 Download
TPS763-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3965 10 Dec 2018
Design files (6)
Title Type Size (KB) Date
PDF 257 12 Dec 2018
ZIP 521 07 Dec 2018
ZIP 776 07 Dec 2018
PDF 490 07 Dec 2018
PDF 99 07 Dec 2018
PDF 54 07 Dec 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles