USB Type-C™ and power delivery multiport adapter reference design
TIDA-03027
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-03027 reference design represents a multiport adapter solution that enables products with a USB Type-C interface to connect to HDMI 2.0 and USB 3.0 Type-A interfaces. It also includes an additional USB Type-C full feature receptacle, which allows the user to simultaneously connect USB Type-C chargers (up to 20V / 3A) or devices. This feature set is particularly useful as a peripheral to notebook, tablet, and phone systems with a single USB Type-C interface.

Features
  • USB Type-C and power delivery full-feature plug
  • Bi-directional power (up to 20V/3A)
  • Video (up to 4K) via HDMI 2.0
  • USB 3.0 via USB Type-A or USB Type-C
  • Aardvark connector for debug and flash update
  • Flash update over USB Type-C via USB 2.0

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (12)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87501L  30V, N ch NexFET MOSFET™, dual common drain LGA, 5.5mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
HD3SS3212  USB 3.1 Two Channel Differential 2:1/1:2 10Gbps Mux/Demux Switch  USB  Sample & Buy View Design Kits & Evaluation Modules
LM3489-Q1  Automotive Grade 4.5-35V, Hysteretic Non-Synchronous PFET Buck Controller with Enable Pin  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPD13S523  13-channel HDMI Port solution with ESD protection and current-limit load switch  Interface  Sample & Buy View Design Kits & Evaluation Modules
TPD1E01B04  1-channel ESD protection diode for USB Type-C™ and Thunderbolt 3  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD8S300  USB Type-C™ port protector: short-to-VBUS overvoltage and 8-ch ESD protection  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2500  Integrated USB power switch with boost converter in Eco-mode  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS54334  4.2V to 28V Input voltage, 3A Output current Synchronous buck Converter with 570kHz fixed frequency  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62065  3MHz, 2A Step-Down Converter in 2x2 SON Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS65983B  Universal USB Type-C™ and Power Delivery (PD) 3.0 controller  USB  Sample & Buy Not Available
TS3USB221A  High-Speed USB 2.0 1:2 Mux/Demux Switch With Single Enable and ESD Protection  USB  Sample & Buy View Design Kits & Evaluation Modules
TUSB8041  4-port 5-Gbps SuperSpeed USB 3.0 hub  USB  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
HD3SS3212 Download Download
LM3489-Q1 Download Download
TPD13S523 Download
Download
TPD1E01B04 Download
TPD8S300 Download Download
TPS2500 Download Download
TPS54334 Download Download
Download Download
TPS62065 Download Download
TPS65983B Download
TS3USB221A Download Download
TUSB8041 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1318 06 Dec 2016
Design files (6)
Title Type Size (KB) Date
ZIP 1884 20 Feb 2017
ZIP 2751 20 Feb 2017
PDF 6178 20 Feb 2017
PDF 1178 20 Feb 2017
PDF 165 20 Feb 2017
PDF 1866 20 Feb 2017
Related Tools & Software

Reference Designs  ( 1 )

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
USB Type-C™ Mini Dock board with video and charging support evaluation module  USB-CTM-MINIDK-EVM  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles