TIDA-03029

Optimizing Efficiency by Handshaking Adjustable Adapters and Battery Chargers Reference Design

TIDA-03029

Design files

Overview

The TIDA-03029 reference design is a software implementation that uses an integrated programmable digital to analog driver to interface with an adjustable high voltage dedicated charging port. This solution allows for charging efficiency optimization by modifying the adapter output voltage according to the charge current requirements. 

Features
  • High input voltage operation from 3.9V to 14V to enable high power and fast charging application
  • Charge efficiency of 93% at 2A and 91% at 3A
  • Input current limit from 100mA to 3.25A with 50mA resolution to support high voltage adapters.
  • Integrated programmable DAC driver (HIZ, 0V,0.6V,1.2V, 2V,2.7V,3.3V) to emulate USB non-standard adapters
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCP6.PDF (918 K)

Reference design overview and verified performance test data

TIDRPL8.PDF (350 K)

Detailed schematic diagram for design layout and components

TIDRPL9.PDF (72 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25890HI2C 1cell 5A buck battery charger with NVDC Power Path and HVDCP

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML

Start development

Software

Code example or demo

SLUC620 HVDCP Handshaking Sample Code for bq25890H

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ25890H I2C 1cell 5A buck battery charger with NVDC Power Path and HVDCP

SLUC620 HVDCP Handshaking Sample Code for bq25890H

close
Latest version
Version: 01.00.00.00
Release date: 16 Nov 2016
lock = Requires export approval (1 minute)
Products
Battery charger ICs
BQ25890H I2C 1cell 5A buck battery charger with NVDC Power Path and HVDCP

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Handshaking Adjustable Adapters and Battery Chargers Design Guide Jan. 09, 2017

Related design resources

Hardware development

EVALUATION BOARD
BQ25890EVM-664 BQ25890 Complete Charger Evaluation Module
DEVELOPMENT KIT
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos