55-W Dual Buck-Boost LED Driver Reference Design for Automotive High and Low Beam Headlight
TIDA-050002
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design describes a TPS92692-Q1 LED driver in a dual, high-beam and low-beam application with a single controller and power stage. The design operates in boost mode to provide the high beam and in boost to battery mode to provide the low beam. The single controller power stage design results in a simpler and more cost-effective lighting system. Additional design flexibility of the TPS92692 device includes analog and PWM dimming support as well as built-in monitoring for fault detection and protection of the continuous LED current. EMI filtering is included and designed to meet CISPR-25, Class 5 conduction requirements.

Features
  • Dual mode: Boost mode for high beam + low beam and boot to battery mode for low beam
  • CISPR-25 Class 3 and Class 5 EMI Solutions
  • Spread spectrum frequency modulation
  • Operation through warm crank and load dump
  • Continuous LED current monitoring output

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-050002.1
(Output Voltage 1)
TIDA-050002.2
(Output Voltage 2)
Vin (Min) (V)1616
Vin (Max) (V)88
Vout (Nom) (V)444
Iout (Max) (A)1.251.25
Output Power (W)555
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck Boost- Non SyncBuck Boost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM74700-Q1  Low Iq, ideal diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS92692-Q1  High-Accuracy LED Controller With Spread Spectrum Frequency Modulation and Internal PWM Generator  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM74700-Q1 Download -
TPS92692-Q1 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1405 17 May 2018
Design files (5)
Title Type Size (KB) Date
ZIP 548 03 Nov 2018
PDF 451 03 Nov 2018
PDF 151 03 Nov 2018
PDF 57 02 Nov 2018
PDF 186 02 Nov 2018
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
TPS92692-Q1 Boost and Boost-to-Battery LED Driver Evaluation Module  TPS92692EVM-880  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles