TIDA-050011

Various LED Ring Lighting Patterns Reference Design

TIDA-050011

Design files

Overview

This reference design enables human-machine interface scenarios with an LED ring that utilizes two LP5024 LED drivers to create vivid lighting patterns. Design helps to resolve common challenges for end equipment with complicated lighting patterns and constant voltage supply. This design can also adjust LP5024 brightness with analog dimming without impacting the lighting pattern contrast ratio on dynamic ambient light sense.

Features
  • Vivid lighting patterns with 12-Bit, 29-kHz PWM dimming through an I2C interface
  • Ultra-Low standby current down to 10 μA with automatic power saving mode
  • Programmable banks (R/G/B) for easy software control of each color
  • Dynamically adjusts brightness on ambient light sense
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEE6.PDF (386 K)

Reference design overview and verified performance test data

TIDRXE6.ZIP (179 K)

Detailed schematic diagram for design layout and components

TIDRXE5.PDF (52 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXE7.PDF (200 K)

Detailed overview of design layout for component placement

TIDRXF0.ZIP (782 K)

Files used for 3D models or 2D drawings of IC components

TIDCEY7.ZIP (1245 K)

Design file that contains information on physical board layer of design PCB

TIDRXE8.PDF (904 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

RGB LED drivers

LP502424-channel I2C constant-current RGB LED driver

Data sheet: PDF | HTML
Light sensors

OPT3001Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Various LED Ring Lighting Patterns Reference Design Nov. 01, 2018
White paper Smart speaker fundamentals: Weighing the many design trade-offs Feb. 25, 2019
White paper 智慧型喇叭基本說明: 衡量各種設計優缺點 Feb. 08, 2019
White paper 스마트 스피커 기본 사항: 설계 장단점 따져 보기 Feb. 08, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos