TIDA-050012

Power DUO Source 200W USB-C PD Reference Design

TIDA-050012

Design files

Overview

The Power DUO Source 200 W USB-C PD Reference Design is a complete USB PD Source reference design that allows users to select their USB PD source voltage.

Features
  • Up to 200W Source or Sink
  • PD3.0 Compliant
  • Built in SPI/I2C Debugger and Programmer
  • Fully Configurable for any USB Type-C and Power Delivery Application
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEF3.PDF (8278 K)

Reference design overview and verified performance test data

TIDRX16.PDF (489 K)

Detailed schematic diagram for design layout and components

TIDRX20A.PDF (141 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX18.PDF (467 K)

Detailed overview of design layout for component placement

TIDRX19.ZIP (2184 K)

Files used for 3D models or 2D drawings of IC components

TIDCEV4.ZIP (5248 K)

Design file that contains information on physical board layer of design PCB

TIDRX17.PDF (2254 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS65987DUSB Type-C® and USB PD controller with integrated power switches

Data sheet: PDF | HTML
Buck controllers (external switch)

LM3489-Q1Automotive Grade 4.5-35V, Hysteretic Non-Synchronous PFET Buck Controller with Enable Pin

Data sheet: PDF | HTML
Buck converters (integrated switch)

TPS6217728V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

USB-C-PD-DUO-EVM — Power DUO source and sink evaluation module

The USB-C-PD-DUO-EVM is a complete USB PD Source and Sink reference design that allows users to select their USB PD source voltage or USB PD sink voltage.

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Power DUO Source 200 W USB-C PD Reference Design Jul. 12, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-050014 Power DUO Sink 200W USB-C PD Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos