TIDA-050018

Low-power AAA-battery reference design with 6-µA standby power for multi-purpose sensor

TIDA-050018

Design files

Overview

This reference design demonstrates a low-power boost converter solution used for door and windows sensors. The design includes an alkaline battery, an ultra-low quiescent-current boost converter and ultra-low power consuming digital Hall effect sensors. It can also power an ultra-low power, sub-1-GHz wireless microcontroller used to transmit the status of sensors.

Features
  • Powered source from an alkaline battery
  • 300-nA ultra-Low IQ boost converter
  • Integrated LDO for noise sensitive load
  • Magnetic field sensing always powered on to enable continuous monitoring
Output voltage options TIDA-050018.1
Vin (Min) (V) .7
Vin (Max) (V) 3
Vout (Nom) (V) 3
Iout (Max) (A) .09
Output Power (W) .27
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Personal electronics
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEK0.PDF (8289 K)

Reference design overview and verified performance test data

TIDRXN7.PDF (113 K)

Detailed schematic diagram for design layout and components

TIDRXN8.PDF (97 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXN9.PDF (65 K)

Detailed overview of design layout for component placement

TIDRXO1.ZIP (499 K)

Files used for 3D models or 2D drawings of IC components

TIDCF07.ZIP (730 K)

Design file that contains information on physical board layer of design PCB

TIDRXO0.PDF (293 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS61098Low input voltage, 4.3-V output voltage, synchronous boost converter with integrated LDO

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5032Low power (5 Hz, <1µA), low voltage (up to 5.5V) switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Low-Pwer AAA-Battery Reference Dsign w/ 6-µA Standby Pwr for Multi-Purpse Sensor Nov. 07, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01066 Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos