GSM module back up power reference design for smart meters TIDA-050021 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

TIDA-050021 delivers a back-up power reference design for the GSM module. By adding a simple charge-pump circuit, this reference design can support 3.8-V, 2-A output power even when the super-capacitor voltage drops to 1 V. This allows the energy stored in the super capacitor to be used to the maximum.

Features
  • Super-capacitor voltage range: 0.9 V to 2.7 V
  • Maximum output power: 3.8 V, 2A
  • High efficiency
  • Small size
  • Approximately 0.8-A high-current linear charger

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-050021.1
(Output Voltage 1)
Vin (Min) (V).9
Vin (Max) (V)2.7
Vout (Nom) (V)3.8
Iout (Max) (A)2
Output Power (W)7.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61088  10-A Fully-Integrated Synchronous Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61088 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 1583 12 Feb 2019
User guides (1)
Title Type Size (KB) Date
PDF 1734 21 Dec 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1054 21 Dec 2018
ZIP 552 21 Dec 2018
PDF 591 21 Dec 2018
PDF 120 21 Dec 2018
PDF 102 21 Dec 2018
PDF 157 21 Dec 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles