Envelope-tracking power supply reference design for mid-power audio power amplifier application TIDA-050024 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design delivers an envelope-tracking power supply circuit for mid-power audio power amplifier (PA) application with TPS43061 boost controller. By adding an audio envelope signal to the FB pin, the boost converter’s output voltage can change in accordance with the envelope of the audio signal. So the boost converter provides a dynamically changing supply voltage to the PA. Thus the PA can always works at a high efficiency in the whole output power range.

Features
  • Wide input voltage range: 2.5 – 8.4 V
  • 36 W into a 2-Ω load for one cell Lithium battery
  • 64 W into a 2-Ω load for two cell Lithium battery
  • High efficiency
  • Long battery lifetime
  • Fast response

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-050024.1
(Output Voltage 1)
Vin (Min) (V)2.7
Vin (Max) (V)8.4
Vout (Nom) (V)12
Iout (Max) (A)6
Output Power (W)72
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87355Q5D  45A Synchronous Buck NexFET Power Block  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TLV9064  4 channel, 10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPA3126D2  2x50-W Differential Analog Input, Class-D Amplifier With Low Idle Current  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPA3128D2  2-Ch 30-W Differential Analog Input Class-D Amplifier With Low Idle Power Dissipation  Audio amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS43061  Low Iq, Synchronous Boost Controller with Wide Input Voltage and 5.5V Gate Drive for Low Qg NexFETs  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS61322  6-uA Quiescent Current, 1.8-A Switch Current Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD87355Q5D LSON-CLIP (DQY)| 8 Download Download
TLV9064 Download Download
Download Download
Download Download
Download
TPA3126D2 Download Download
TPA3128D2 Download
TPS43061 Download
TPS61322 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 1784 04 Sep 2014
User guides (1)
Title Type Size (KB) Date
PDF 2702 29 Jan 2019
Design files (4)
Title Type Size (KB) Date
ZIP 1407 29 Jan 2019
ZIP 133 29 Jan 2019
ZIP 210 29 Jan 2019
ZIP 426 29 Jan 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles